Phastite for Pipe Products | Parker Tube Fittings Division
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Creating efficiencies in pipe installation

Phastite for Pipe's innovative design creates a permanent connection in minutes. The metal-to-metal connection seals without the need for seals or o-rings, replacing the need for butt and socket welds in many demanding fluid power applications.

Precision-Machined Fttings

Parker’s Phastite® for Pipe non-welded connections are available for off-the-shelf stainless steel pipe sizes from ¾" to 2" in a variety of flexible configurations and shapes to accommodate most piping projects. Our common configurations are designed to the demanding needs of the oil and gas market and are also suited for many other applications found here. Other connection types and configurations are available to work with a variety or applications.

Learn more by exploring our products below.

Phastite for Pipe Fittings

Deal Seal, known as Seal Sub, flanges provide an improved solution to high vibration and shock/water hammer loading with an "in-port" radial seal. With a variety of connection configurations for both Phastite and companion flange blocks and adapters to create an array of routing possibilities.
Dual Seal Flanges from Parker
The 4-bolt flange is a proven connection technology. Its success is its simplicity; utilizing a static face-seal design featuring an o-ring with flange clamps and bolts that provide holding power. Available in multiple configurations this is a versatile connection when used with Phastite.
Code 61/62 4-Bolt Flange
This port connection commonly used in North America is offered as a bridge between Phastite for Pipe and common threaded hydraulic adapters. A reliable port connection, it is offered with Phastite to allow terminations and breaks where adapting to a threaded connection or test point is needed.
O-Ring Boss / SAE J1926
Phastite for Pipe couplings are available in straight and 90 elbow configurations for when two pipes need to be permanently joined.
Phastite for Pipe Couplings
Phastite for Pipe connections are available in male and female connections as straights and 90 degree elbows. Used together with cold bending and flange blocks, shown in the auxiliary products below, Phastite can be installed in almost any pressure piping application.
Phastite for Pipe Connections

Phastool 100

The Phastool 100 is a efficient tool used to permanently assemble by swaging all Phastite for Pipe fittings. One tool can assemble the complete range of sizes and connections offered for Phastite.

Attaching the fitting to the pipe is a one-step operation once in the Phastool, creating a permanent connection swaged in less than a minute.

See how Phastool 100 works on the Phastite Technology page. For rental information on the Phastool, please contact Parker Tube Fittings Division.
Phastool 100 for assembly

Auxiliary Products

Parker offers flange blocks in a variety of combinations to compliment Phastite fittings. Offering shapes and adapters, the flange blocks facilitate efficient routing schemes and easy adaptability across most applications and installations.
Flange Blocks
Parker's tube, pipe, and hose clamps are designed for the high mechanical stresses seen in robust fluid power/hydraulic systems. Parker's Heavy Series clamps reduce the associated problems introduced through dynamic fluid system cycling, mechanical shock, and vibration.
Tube, pipe, and hose clamps from Parker
From split flanges to Dual Seal adapters, Parker offers the necessary components and adapters to get a piping project from start to finish. Find our complete offering in our Phastite for Pipe and Tube Fittings Division catalogs.
Flange Adapters and Components from Parker
Triple-Lok 2 combines the versatility of 37° flare JIC with the added advantage of an elastomeric seal by incorporating an O-ring in the nose of the 37° flare. Also available for larger high-pressure Subsea applications with Triple-Lok 2 HD.
Triple-Lok 2 from Parker Hannifin

The Inside Story

Phastite for Pipe is a patented technology providing permanent connections to off-the-shelf pressure pipe. Learn more about Phastite technology and how it works.

Schedule a Phastite for Pipe Demonstration

Interested in learning more about how Phastite for Pipe and the Phastool work? Schedule a meeting to discuss a virtual demonstration today.
 

Please briefly describe

Live Chat

Have questions or need assistance finding something? Live chat is available most weekdays, 8am-5pm EST so you can talk to a division representative directly. We are here to help!