Critical subsea blow out preventor (BOP) systems require the reliable pipe connections. Phastite for Pipe is proven to perform in operating pressures up to 10,000 psi/70 MPa, and is rated at subsea depths of 15,000 ft/4,600 m. Additionally, Phastite for Pipe can be assembled much faster and cleaner than welded pipes, speeding up your BOP commissioning time.
Hydraulic power units and top-side systems on off-shore rigs require fast commissioning and reliable systems. Phastite for Pipe creates clean, weld-free permanent connections in a fraction of the time it takes to make welded connections. When uptime is everything, you can depend on Phastite for Pipe.
Parker is familiar with the severe conditions that today's horizontal drilling equipment and personnel endure. Because productive, profitable rig uptime is your continuous goal, Phastite for Pipe is reliable and fast solution. With connection times drastically less than traditional welding and the high usage of piping in land-based oil and gas drilling, Phastite for Pipe delivers considerable time savings.
Phastite for Pipe fittings create a permanent metal-to-metal swaged connection, replacing both socket and butt weld fittings in applications exhibiting high pressure, high vibration, hydraulic shock, and high fluid acceleration. Ideal for pressure-cycling fluid power systems in industrial applications, Phastite closes the performance gap between threaded fittings and welded connections while providing the time and safety benefits of a mechanically attached fitting (MAF).
Parker designed Phastite for hydraulic, water-based systems, lube/grease, and other media. Learn more about the technology behind these non-welded piping connections.
To learn more about non-welded connections and cold bent piping systems, please contact Parker Tube Fittings Division at (614) 279-7070 or send us an email.
Interested in learning more about how Phastite for Pipe and the Phastool work? Schedule a meeting to discuss a virtual demonstration today.
Have questions or need assistance finding something? Live chat is available most weekdays, 8am-5pm EST so you can talk to a division representative directly. We are here to help!