Parker’s Phastite® for Pipe non-welded connections are available for off-the-shelf stainless steel pipe sizes from ¾" to 2" in a variety of flexible configurations and shapes to accommodate most piping projects. Our common configurations are designed to the demanding needs of the oil and gas market and are also suited for many other applications found here. Other connection types and configurations are available to work with a variety or applications.
Learn more by exploring our products below.
Phastite for Pipe is a patented technology providing permanent connections to off-the-shelf pressure pipe. Learn more about Phastite technology and how it works.
Interested in learning more about how Phastite for Pipe and the Phastool work? Schedule a meeting to discuss a virtual demonstration today.
Have questions or need assistance finding something? Live chat is available most weekdays, 8am-5pm EST so you can talk to a division representative directly. We are here to help!