To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Solenoid Valve For Rice Milling Machine

Solenoid Valve For Rice Milling Machine

Featured Products
 

The Challenge
A global manufacturer of food processing machinery developed a new rice milling machine that keeps the healthy germ part of the rice. When this company established a new plant in China to meet the needs of local customers, they encountered two problems: (1) Dust, a constant issue at rice milling sites, which caused the current solenoid valve to fail and (2) Leaky fittings and tubing, which increased the cost of production.

The Solution
Parker Hannifin provided the manufacturer with PHV solenoid valve and Legris LF3000 Series fittings. The PHV solenoid valves offer good anti-fouling properties, which reduced maintenance cost. And with Legris LF3000 Series Fittings, air leakage is no longer a problem.

• Product reliability
• Much longer service life than the competitor
• Easy to maintain
• Competitive price
• Lower usage/lower cost of compressed air
• Improved energy efficiency
• Reduced maintenance expense

Speak with an Engineer

Featured Products

B-Series Ball Valves

B-Series Ball Valves
Manual, pneumatically actuated, and electrically actuated B Series Ball Valves are designed to provide positive leak tight shut-off and control of fluids utilized in process and instrumentation applications. The two way valves provide quick 1/4 turn on-off control of media and the three way valves may be used as diverting or selecting valves.

Ethernet H-Series Micro

Ethernet H-Series Micro
Does your application have multiple pressures? A small space? Or complicated wiring? We have the solution. Parker offers the H-Series Micro Valve, an innovative compact air valve manifold with high flow and preferred connectivity to Rockwell Logix(TM) Architecture.

ISO 15407-2 Valve

ISO 15407-2 Valve
These external electrical connection subbase valves offer flexibility, fast response, and high performance. Parker's H-Series valve line offers a complete ISO valve package, from 18mm and 26mm valves, to the larger ISO size 1, 2, and 3 valves, all available in either plug-in or individual connector options. The H-Series valves provide fieldbus preferred connectivity with digital and analog input and output modules.

H-Series Valve Field Bus

H-Series Valve Field Bus
H-Series Fieldbus Systems are the ideal solution to reduce installation time and machine cost for your pneumatic valve manifolds. H-Series has four major components: (1) Valve driver module provide control for 32 solenoids on a manifold, with bus extension providing connectivity to 3 more manifolds; (2) I/O modules provide the field interface, system interface circuitry, and bases for mounting; (3) Communication modules provide the network interface circuitry; and (4) Power distribution module provide 5 additional power inputs to the H-Series system.

Moduflex Valve System

Moduflex Valve System
Provides stand-alone valves, short-build valve islands or large valve island configurations. Gives machine builders maximum flexibility for automation system design using basic modules. Peripheral stand-alone or integrated modules for added functions.

PVL Stacking Valves

PVL Stacking Valves
Parker Stacking Valves offer instant control for all pneumatic actuators. Peripheral Modules are available and can be mounted directly to valves or used as a stand alone product. These modules answer the complementary needs of the cylinders, flow controls, pressure regulation or positioning.

Viking Xtreme Valves

Viking Xtreme Valves
Combines high performance with compact installation dimensions, large flow capacity, short changeover times and low changeover pressure. Stainless steel offers very good corrosion protection. Provides increased operating cycles and cycle speeds.

Request a Product Sample

Speak with an Engineer

Tell us about your needs and learn how Parker can help deliver results.

Speak with an Engineer