To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Optimized Design For Auger, Powder, Or Grain Dosing Systems Using Dispense Control Technology

Dispense Control Technology for Dosing Systems

Featured Products
 

The Challenge
Conventional auger filling systems incorporate added complexity and opportunity for additional failure methods with increased costs.

The Solution
The unique concept of a single processor system for PLC and drive control of the dosing auger permits a very process-oriented control. The reduced information flow and modern, overshoot free closed loop control technology combined with very low intertia motors allows increased dosing accuracy and reduced spread. Even when equipped with resolver feedback, this Parker solution typically outperforms more expensive Sin-Cos feedback systems. At the same time, the performance of the dosing unit is improved thanks to the shorter signal propagation delay – especially in fully-automated systems running at high cycle times.

• Ease of support with global part availability and resources
• Increased dosing accuracy
• Increased machine efficiency and throughput
• Tangible dollar savings
• Improved final product quality

Speak with an Engineer

Featured Products

ETH Series Electric Cylinder

ETH Series Electric Cylinder
Closes the gap between pneumatic and hydraulic drives, replacing them with increased production reliability and economy. Offers high shock and vibration resistance, long-term stability, small temperature drift, traction/thrust forces up to 114kN and excellent repeatability.

Servo Drives and Controllers

Servo Drives and Controllers
Deliver maximum power output and performance in minimal package size. Industry-leading power density, smart digital designs and easy integration and startup.

TPD-M Modular Triple-Axis Servo Drives

TPD-M Modular Triple-Axis Servo Drives
Flexibility specifically designed for packaging OEMs. Space-saving drive system controls up to three servo motors. Common DC bus power supply and multiple, connected TPD-M drive modules.

Motornet DC Brushless Servo Motor with Integrated Drive

Motornet DC Brushless Servo Motor with Integrated Drive
Ideally suited to multi-axis applications where a number of motors are mounted in close proximity on the machine. Allows a decentralized approach to motion control. Ideal for packaging machines, rotary tables, and filling, bottling and capping machines.

Rotary Motors

Rotary Motors
Exposed-lamination designs provide maximum torque per package size. Cog-free rotary motion for best low speed smoothness. Patented designs offer the greatest winding uniformity and accuracy.

Stainless Steel Cylinders

Stainless Steel Cylinders
Parker's Stainless Steel Cylinders provide quick delivery with industry leading performance and quality for today's ever increasing compressed design cycles.

Request a Product Sample

Speak with an Engineer

Tell us about your needs and learn how Parker can help deliver results.

Speak with an Engineer