To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Applications for Grain

Grain Sorting and Dosing

Overview

As customers look to achieve higher efficiency liquid dosing and filling machine designs, reduce energy consumption, reduce compressed air leaks, and increase production throughput to reach LEED certification — they have evaluated their liquid dosing and dispensing techniques to find that dosing via the electric dispensing cylinder method satisfies all their needs.

The Solution

The ETH Series electric cylinder with an IP65 option allows customers to precisely dose and fill pistons through a single fill solution or pumps through a multiple fill and dose solution with precise control. The precise control ensures accurate volumes, optimized energy efficiency and machine flexibility for help in achieving LEED certification.

OEMs and their customers will benefit from:

  •  Ease of support with global part availability and resources
  •  Increased machine flexibility
  •  Increased machine efficiency and throughput
  •  Reduced wasted energy through reduced air consumption
  •  Improved final product quality with accurate dose and fill volumes

Featured Products

Speak with an Engineer

Featured Products

ETH Series Electric Cylinder

ETH Series Electric Cylinder
Closes the gap between pneumatic and hydraulic drives, replacing them with increased production reliability and economy. Offers high shock and vibration resistance, long-term stability, small temperature drift, traction/thrust forces up to 114kN and excellent repeatability.

Servo Drives and Controllers  

Servo Drives and Controllers
Deliver maximum power output and performance in minimal package size. Industry-leading power density, smart digital designs and easy integration and startup.

TPD-M Modular Triple-Axis Servo Drives  

TPD-M Modular Triple-Axis Servo Drives
Flexibility specifically designed for packaging OEMs. Space-saving drive system controls up to three servo motors. Common DC bus power supply and multiple, connected TPD-M drive modules.

Motornet DC Brushless Servo Motor with Integrated Drive  

Motornet DC Brushless Servo Motor with Integrated Drive
Ideally suited to multi-axis applications where a number of motors are mounted in close proximity on the machine. Allows a decentralized approach to motion control. Ideal for packaging machines, rotary tables, and filling, bottling and capping machines.

Rotary Motors  

Rotary Motors
Exposed-lamination designs provide maximum torque per package size. Cog-free rotary motion for best low speed smoothness. Patented designs offer the greatest winding uniformity and accuracy.

Stainless Steel Cylinders  

Stainless Steel Cylinders
Parker's Stainless Steel Cylinders provide quick delivery with industry leading performance and quality for today's ever increasing compressed design cycles.

Request a Product Sample

Speak with an Engineer

Contact us to see how we can help with your application.

Contact Engineer