ISO 6020-2
Parker HMI Series cylinders are the true world standard, available all over the globe from Parker’s worldwide manufacturing facilities. Whether you or your machine are in Europe, Asia, South America, Canada, Mexico, or the United States, you can rely on the engineering expertise, manufacturing experience, and commitment to quality that you’ve come to expect from Parker.
HMI
Standard Features and Specifications
• ISO 6020/2 mounting interchangeable
• 12 standard mounting styles
• Up to 3 rod sizes per bore
• Wide range of mounting accessories
• Up to 3 male and 3 female rod end threads per bore
• Bore sizes – 25mm to 200mm
• Strokes – available in any practical stroke length
• Working pressure up to 210 bar
• Piston rods – 12mm to 140mm
• Single and Double rod designs
• Cushions available at either end
• Temperature Range – -20°C to 150°C depending on seal type
• Seal types to suit a wide variety of operating environments
Canada Headquarters
160 Chisholm Drive
Milton, ON L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com