To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Smart Cylinders

Parker electro-hydraulic cylinders complete with position feedback and optional control valves provide you with the ability to integrate precise motion control into your machine’s application. When combined with control electronics our packages can be engineered to provide infinite position and precise speed control with smooth starts and stops. Custom designed systems can be developed for use in many applications including:

- Material Handling and Feed Systems

- Oil & Gas Industry

- Mining Industry

- Wood Working

- Steel Manufacturing

- Plastics Industry

- Machine Tools

- Military Applications

- Automotive Industry

- Paper Industry

 

2HX

Series 2HX Electrohydraulic Actuators are specifically designed to meet today’s demand for reliable position sensing actuators that meet or exceed your application requirements. To ensure that every electrohydraulic actuator is premium quality, we subject each and every one – not just batch samples – to tough inspection and performance tests. As the world’s largest cylinder producer, we offer you the Series 2HX electrohydraulic actuator at a cost that helps you stretch those tight design budgets without sacrificing quality.

 Learn More

 

Wavescale

WaveScale Linear Displacement Transducers are an enhancement of the Series 2HX Electrohydraulic Actuators. Cylinders with the WaveScale meet standard NFPA heavy duty hydraulic cylinder dimensions, 2” to 6” bore with a male piston rod end. The main advantage is no false stage is required for cap mounts. The overall length of the cylinder is not increased!

Learn More.

 

Canada Headquarters
160 Chisholm Drive
Milton, ON  L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com

Download the Wavescale Bulletin for more information.

Download information to learn more about the 2HX