To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Heavy Duty NFPA

Parker Canada Division offers products that are designed to meet and exceed the most demanding application requirements. Our extensive product line offers OEM’s and End Users hydraulic and pneumatic cylinder solutions that provide value through reduced maintenance, increased productivity, and long service life. Parker Industrial Cylinder’s wide breadth of product encompasses NFPA, ISO, and Custom designed products in a multitude of configurations and sizes.

 

Parker Series 2H Heavy Duty Cylinder

Series 2H cylinders set the standard for performance, durability, and trouble free operation. Parker superior design, the use of high quality materials and stringent manufacturing practices provide all customers with long cylinder service life and reduced operating costs. Design features such as the“Jewel” rod gland, hard chrome plated piston rods, and stepped cushions provide increased machine productivity through reduced downtime, faster cycle times, and improved system efficiency. Every Parker cylinder is individually tested before leaving our plant to assure proper performance and leak free operation. All Parker Cylinder products carry an eighteen month warranty. 

Select Parker Series 2H cylinder for your hydraulic cylinder requirements. Parker Series 2H will provide the value and performance you need for all of your industrial hydraulic application demands.

Learn More.

 

Parker Series 3H Heavy Duty Cylinder

The large bore, high pressure hydraulic cylinder Parker designed to meet your needs.

Parker Series 3H cylinders provide unmatched reliability, performance, and innovative design features that aid in increasing productivity while reducing operating costs. Parker’s externally removable bolt-on gland assembly makes preventive and routine maintenance quick and easy! In many cases, the cylinder does not have to be removed or disassembled to facilitate service. Our innovative design provides for fast turn around, reduced downtime, and increased productivity. In addition to our removable gland assembly, Series 3H cylinders also include a multitude of innovative design features such as: anti-extrusion body end seals, floating cushions, hi load piston (standard), and various port and rod end options to meet your application requirements. Every Series 3H cylinder is individually tested before leaving our plant to assure proper and leak free operation. All Series 3H cylinders come with an eighteen month warranty standard.

Learn More.

 

Parker Series VH Duty Cylinder

Series “VH” very heavy-duty hydraulic cylinders are premium quality cylinders–with operating capacities of 3,000 PSI. They fully meet NFPA standards. And to make sure every cylinder is premium-quality, Parker Hannifin subjects each and every one – not just batch samples – to tough inspection and performance tests.

Learn More.

Canada Headquarters
160 Chisholm Drive
Milton, ON  L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com

Download the Heavy Duty Catalog

Download Information for VH Cylinders