Medium Duty NFPA
Parker series 3L cylinders provide value through proven reliability, efficient performance, and quality that you expect form every Parker cylinder. Each 3L series cylinder incorporates design features one would not expect to see in a 1,000 psi nominally related cylinder. These features include the “Jewel” gland, adjustable floating cushions, case hardened piston rod assemblies. Each and every Parker cylinder is hand built and tested before it leaves our facility.
3L
Standard Features and Specifications
Medium Duty Pressure, Nominal 1000 psi
NFPA Tie Rod Design Cylinder meets ANSI/NFPA T3.6.7R3-2009 Specifications and mounting dimensions for Square Head Industrial Fluid Power Cylinders
Bore Sizes 1” through 8”
Rod Diameters .625” to 5.5” diameter
Cushions available for all sizes
Any stroke length required
15 standard mounting styles
Four standard rod end styles and specials available
Canada Headquarters
160 Chisholm Drive
Milton, ON L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com