To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Products

We Make Cylinders.

A cylinder is really a product customized for each application. To specify the exact cylinder for your needs, we are here to help. Parker’s cylinder application engineers and territory managers are regionally based throughout Canada and the globe and utilize decades of experience to find you the most efficient solution. Inside sales representatives are also available to help you select the proper cylinder configuration. As an applied product, Parker cylinders have implied support – you are never alone when you are with Parker.

  • imageTitleTag

    Heavy Duty NFPA

    Parker high pressure 3000 psi 2H/3H series 2H cylinders set the standard for performance, durability and trouble free operation. Parker superior design, the use of high quality materials and stringent manufacturing practices provide all customers with long cylinder service life and reduced operating costs. Design features, such as the “Jewel” rod gland, hard chrome plated piston rods, and stepped cushions provide increased machine productivity through reduced downtime, faster cycle times and improved system efficiency.
    Learn More

  • imageTitleTag

    ISO 6020-2

    HMI 210 bar high pressure series cylinders are designed to meet the requirements of ISO 6020/2 (1991). Parker superior design and the use of high quality metric materials and stringent manufacturing practices, ensure HMI long service life and reduced machine operating costs.
    Learn More

  • imageTitleTag

    Medium Duty NFPA

    Parker series 3L cylinders provide value through proven reliability, efficient performance, and quality that you expect form every Parker cylinder. Each 3L series cylinder incorporates design features one would not expect to see in a 1,000 psi nominally rated cylinder. These features include the “Jewel” gland, adjustable floating cushions, case hardened piston rod assemblies. Each and every Parker cylinder is hand built and tested before it leaves our facility.
    Learn More

  • imageTitleTag

    Smart Cylinders

    Parker electro-hydraulic closed loop feedback cylinders offer high force levels, high piston speed and the ability to decelerate quickly. Combined with control electronics, the cylinder/valve packages are engineered and ready to use for many applications, featuring 7 standard bolt on manifold options and 4 standard integral manifolds. Parker offers many different feedback options depending on application requirements.
    Learn More

Canada Headquarters
160 Chisholm Drive
Milton, ON  L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com