Transair® Aluminium Compressed Air Piping System is adapted for compressed air applications (dry, lubricated or with water condensation), for inert gas applications like nitrogen, argon or CO2 and for vacuum applications.
Maximum Working Pressure |
Working Temperature Range |
Vacuum Performance |
Nitrogen Purity Rate |
||||||
|
-20°C to 85°C |
99.9% 1 mbar absolute pressure |
99.99% |
Because users need versatile but reliable and safe solutions, Transair® Aluminium Compressed Air Piping System has developed different technologies for the best compromise between safety, efficiency and adaptability.
Gripping Ring Push-in Connection for Ø16.5, Ø25 & Ø40mm Maximum flexibility. |
Snap Ring Quick-fit Connection for Ø50 & Ø63mm Secure technology while maintaining ease of handling. |
Lug & Clamp Quick-fit Connection for Ø76, Ø100 & Ø168mm Avoid any disconnection. |
|||
Ranging from 1/2" to 8", Parker Transair offers a complete line of aluminum pipe and applicable fittings for compressed air, vacuum, and industrial/inert gas applications. |