Transair Innovative Piping System for Industrial Utilities
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Transair® Aluminum ranges

A wide range of products from 16.5mm to 168mm.

Specification

Transair® Aluminium Compressed Air Piping System is adapted for compressed air applications (dry, lubricated or with water condensation), for inert gas applications like nitrogen, argon or CO2 and for vacuum applications.

Maximum Working Pressure
Working Temperature Range
Vacuum Performance
Nitrogen Purity Rate
16 bar (-20°C to 45°C)

for diameters up to 100 mm

13 bar (-20°C to 60°C)

for all diameters

7 bar (-20°C to 85°C)

for all diameters

 

-20°C to 85°C 

 

99.9%

1 mbar absolute pressure

 99.99%

Connection technologies

Because users need versatile but reliable and safe solutions, Transair® Aluminium Compressed Air Piping System has developed different technologies for the best compromise between safety, efficiency and adaptability.

Gripping Ring Push-in Connection

for Ø16.5, Ø25 & Ø40mm

Maximum flexibility.

Snap Ring Quick-fit Connection

for Ø50 & Ø63mm

Secure technology while maintaining ease of handling.

Lug & Clamp Quick-fit Connection

for  Ø76, Ø100 & Ø168mm

Avoid any disconnection.




Catalogue

Transair Aluminium Compressed Air Piping System

Select your product

Transair Aluminium Compressed Air Piping System

Products for US installation

Ranging from 1/2" to 8", Parker Transair offers a complete line of aluminum pipe and applicable fittings for compressed air, vacuum, and industrial/inert gas applications.

Contact us

Looking for a Piping Systems for industrial utilities? 

We can assist you with project design and other technical details.