Transair Innovative Piping System for Industrial Utilities
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Transair®: The quality benchmark !

As a pioneer and specialist in industrial fluid networks, Transair® piping system offers an innovative solution complying with most standards and certifications on the market.

SAFETY

The Transair® products conform the European Pressure Equipment Directive 2014/68/EU. Transair® products have been designed to assure safety during all the stages of a project: installation, in service, maintenance etc. Fast and easy to install, light products and tools.



 RELIABLE AND SAFE CONNEXION TECHNOLOGIES

 FIRE PROTECTION

Because users need versatile but reliable and safe solutions, Transair® has developed different technologies for the best compromise between safety, efficiency and adaptability.

Mechanical Stress due to pressure Frequency of modifications Transair Technology
∅16.5, 25 & 40 mm +
(up to 250 kg)
+++++
(every quarter)
Gripping Ring
∅50 & 63 mm ++
(up to 600 kg)
+++
(every year)
Snap Ring
∅76, 100 & 168 mm +++++
(up to 3000 kg)
+
(every 3 years)
Lug & Clamp

  • Euroclasses EN 13501-1 & UL 94 HB grade Certificate: All Transair® core products are non-flammable, without flame propagation.
  • EN 13501-2 Euroclasses Certificate: Installed with fire protection for duct penetrations, the Transair® system is fire resistant and prevents the spread of any fire.

STANDARD AND REGULATION UNIVERSE



All Transair® products are tested and controlled at every stage of the production process to ensure maximum efficiency for the user. Our products have to succeed a series of drastic tests: static and dynamic leak tests, burst pressure, cycled pressure and accelerated ageing tests and meet all international standard for a piece of mind installation and use.

RELIABLE INHOUSE PROCESS


  • Process engineering expertise: all our production lines are developed by our engineers.
  • Manufacturing expertise: Plastic Injection, Brass Stamping, Machining Specialists
  • Lean flexibility and Quick adaption (SMED) of production level (Machining, Hot Brass stamping, Advanced polymer Injection…) 
  • Product quality: All Transair® products are tested and controlled at every stage of the production process to ensure maximum efficiency and safety for the user. 
  • Product Traceability: Transair® tracks each production batch at any stage of its manufacturing process.

LONG LIFE SPAN


  • 10 Year Guarantee: Transair<sup>®</sup> products that are guaranteed for a period of 10 years against any defect from the date of the installation.
  • Longevity: Corrosion-free construction
  • Quality of the internal surface for a sustained cleanliness of the fluid and constant energetic performance.
  • Oil free condensates: Compatible with aggressive condensates from all kinds of compressors (lubricated and oil-free).

PREMIUM SERVICE

  • The Largest Offer of Tools and Services: wide range of tools and services to support every step of a project for industrial fluid networks: design, estimation, delivery, installation. 
  • Project Support: a dédicated team to support complex projects including technical studies, estimation of installation time, detailed bill of material.
  • Installation: Our teams and partners are available to accompany you at any time and steps on a construction site.
  • Premium Customer Service: shipments according to building job requirements and local stock availability.
  • Strong aftermarket support through our worldwide distribution network

Contact us

Looking for a Piping Systems for industrial utilities?

We can assist you with project design and other technical details.