At depths down to 3000 meters and pressures up to 25,000 psi (1723 bar), performance counts. Parker's subsea couplings are available in a variety of styles from high flow straight through and basic poppet designs, to higher functioning balanced couplings and low separation force designs. PEEK seals have a proven track record with excellent abrasion resistance and temperature stability. The ability to connect and disconnect under pressure is a standard feature of many Parker stab style plate mounted couplings and diver / ROV mateable thread-to-connect configurations.
Harsh conditions demand predictable results. In the subsea environment where the challenges are extreme, there is no leeway for systems to be down. Our redundant interface sealing and metal seal technology ensure predictable and enduring performance. View our catalog to learn more.