Subsea Couplings | Parker Hannifin
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Proven Under Pressure & Over Time

Exhaustive testing and thorough engineering validate our subsea couplings to perform repeatedly and reliably.

Drilling

Coupling and uncoupling at depths down to 3,000 meters is a standard feature of Parker’s stab plate-mounted couplings

From jack-up and semi-submersible rigs to drill ships, Parker's topside and subsea couplers provide reliable solutions for drilling applications at depths up to 3,000 meters.

Learn More:

  •  DSA Series Data Sheet
  •  DSE Series Data Sheet
  •  DSH Series Data Sheet
  •  DSK Series Data Sheet
  •  DSP Series Data Sheet
  •  DST Series Data Sheet
  •  DSS Series Data Sheet
  •  DSU Series Data Sheet

ROV

DSB Series Couplings are ideal for ROV applications

Our couplings and hose enhance ROV performance by improving:

Subsea Tooling (DSB Series)
Couplings allow for tool changing while under water, so workers don’t have to bring the ROV topside.

Dielectric Fluid Fill
Helps keep sea water out of housings to protect electronics and help prevent against corrosion.

Deck Cooling Circuit
Couplings used to easily hook-up a mechanism to help cool the ROV’s motor during testing on deck when it’s not in the seawater.

Learn More:

  •  DSB Series Data Sheet

Installation & Intervention

Being able to reliably connect and disconnect under full operating pressure is critical for light and heavy intervention.

Well intervention presents a number of technical challenges that only become more prevalent as operations move into deeper waters. Being able to reliably connect and disconnect under full operating pressure is critical for light and heavy intervention. Coupling and uncoupling at depths down to 3,000 meters is a standard feature of Parker's stab plate-mounted couplings.

Learn More:

 •  DSB Series Data Sheet
 •  DSE Series Data Sheet
 •  DSF Series Data Sheet
 •  DSK Series Data Sheet
 •  DSM Series Data Sheet
 •  DSP Series Data Sheet

Production Control

Parker works with you to provide solutions for areas of production control

The Christmas Tree includes some of the most critical equipment used in offshore oil and gas production. When the oil or gas well is ready to produce, your tree’s valves and actuators need to be in working order to provide pressure, monitor production, and administer chemicals.

Pulling a Christmas Tree off a well can cost millions. Parker's subsea products allow workers to remove a piece of equipment for maintenance, then replace it while keeping the tree in place. This helps maintain production and save money.

Parker works with you to provide solutions for other areas of production control, including distribution manifolds, subsea accumulator modules and other retrievable equipment.

Learn More:

  •  DSC Series Data Sheet
  •  DSK Series Data Sheet
  •  DSL Series Data Sheet

Topside

Parker topside couplings ensure long life and optimum corrosion-resistance for your applicationsWhile topside equipment isn't submerged, the environment can still prove to be highly corrosive...sometimes more so than subsea. Allowing corrosion to continue unchecked can lead to equipment failure that brings production to a grinding halt, or can even create an unsafe working environment. Parker topside couplings and hoses are designed and made with the similar corrosion-resistant properties of our subsea couplings, ensuring long life and optimum corrosion-resistance.

Learn More:

  •  DSA Series Data Sheet
  •  DSE Series Data Sheet
  •  DSH Series Data Sheet
  •  DSM Series Data Sheet
  •  DSP Series Data Sheet

Inline or Manifold Mounted Swivels

DSS Series swivels provide an unobstructed flow path force balanced design and low friction PTFE slipper seals minimize rotation torque. These features minimize pressure loss, can increase hose life and reduce fitting loosening.
DSS Inline or Manifold Mounted Swivels

Custom Engineered Products

MCD Series - ROV Mateable Stab PlatesParker's custom engineered couplings and accessories utilize proven designs to satisfy specific customer requirements and provide reliable connections that endure the demanding subsea environment.

Custom engineered solutions have included:

• Couplings mounted in ROV housing
• Cartridge mounted coupling with a self aligning nipple
• Coupling rated to 25,000 psi (1723 bar) and 160°C
• Poppet style couplings in a diver-mateable plate
• Multi-coupling plates connecting over 50 fluid lines

Offshore Topside

Offering corrosion resistant materials and quick connections that allow for equipment maintenance (316 Stainless Steel).
H & 60 Series - 316 Stainless Steel
Provides durable threaded connection for large bore hoses and wings that allow for easy operation (316 Stainless Steel).
75 Series - 316 Stainless Steel
Offering proven performance and ISO 7241, series B compliant ( 316 Stainless Steel).
60 Series - 316 Stainless Steel
Provides high pressure, flush face and low spill (316 Stainless Steel).
71 Series - 316 Stainless Steel
Thread to connect fitting with 1/4 inch body size (303 Stainless Steel and Brass).
1141 Series - 303 Stainless Steel & Brass
Push to connect operation and non-spill flush valves (316 Stainless Steel).
FS Series - 316 Stainless Steel