Rotary Actuators - Vane, Rack, and Pinion - Air Motors
Parker’s complete line of pneumatic rotary actuators and parts are used in a variety of industrial, research and development, lab, production, and quality inspection applications – all of which require rotary motion. These pneumatic actuators are appropriate for payloads of all sizes, and can be mounted and operated in any direction. Parker’s efficient line of actuators and parts enable productivity improvements through automation of repetitive tasks.
PV Pneumatic Rotary Vane
PV series rotary actuators, available in 8 sizes for a range of torque up to 1800 lb-in @ 100 psi, are configured as single or double vane. Internal bumpers reduce rotation to 90° or 180°, stroke adjusters adapt the rotation angle to the application.
PRN(A) Vane Type
PRN(A) series rotary actuators, available in 9 sizes for torque up to 2549 lb-in @ 100 psi, incorporate a rounded vane design to virtually eliminate seal bypass. A selection of rotation angles and oscillating reference points is available for each model.
PTR Rack & Pinion
The PTR series actuator is ideal for most pneumatic applications. The PTR combines alloy steel gears set with a high strength aluminum housing and Parker 3L or 2A series cylinder components into an actuator suitable for years of trouble free service.
HP Large Bore Rack-and-Pinion
The HP series actuator combines an alloy steel gear set with a high strength aluminum housing and precision, micro-finish, seamless, alloy steel tubing cylinders into an actuator suitable for numerous applications where higher torques are required.
P1V-S Rotary Vane Air Motor
The P1V-S ATEX certified stainless steel air motor is available in seven different sizes and power ratings of 20 to 1200 Watts, and speeds from 5 to 24 000 rpm. With gearboxes in planetary, helical or worm drives.
Canada Headquarters
160 Chisholm Drive
Milton, ON L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com