Guided Cylinders
Parker series guided cylinders are designed to be a lighter weight solution for standard duty linear motion applications. Two parallel precision ground case hardened, or stainless steel, support shafts are guided by four linear bushings and incorporated into the body assembly. The bearings are prelubricated to provide millions of trouble-free cycles. Composite bushings are standard with all three shaft styles and available with oversized shafting. Optional linear ball bearings are available with stainless steel shafting only. The P5E series features a one-piece cast aluminum body with tapped and counterbored mounting holes. Standard dowel pin holes provide precision mounting for the body and tool plate. The P1D cylinder utilizes an alignment coupler which prevents the piston rod from deflecting under high loads or long strokes. Standard piston wear bands allow the piston rod assembly to "float" in the bore thereby eliminating metal-to-metal contact. The result is dramatically greater cylinder seal life especially when the support shafts deflect under load. This ensures very long cylinder life with reduced maintenance and downtime.
P5T Series
P5T is an integral cylinder designed for standard to heavy duty short-stroke applications. The max operating pressure is 145 psi. Bore sizes range from 16-100mm with standard strokes from 10-200mm. Rod lock & oversize rod options are available.
P5L-T Series
P5L-T is a thrust slide for medium heavy duty linear motion, powered by the P1L cylinder. The max operating pressure is 145 psi. Bore sizes range from 20-100mm. Oversize rod, self-aligning bearing, through hold and T-slot mounting options are available.
P5L-R Series
P5L-R is a reach slide for heavy duty linear motion, powered by the P1L cylinder. The max operating pressure is 145 psi. Bore sizes range from 20-100mm. Oversize rod, self-aligning bearing, through hold and T-slot mounting options are available.
P5E Series
P5E is a low profile, light weight, standard duty guided assembly, powered by ISO cylinders. The max operating pressure is 145 psi. Bore sizes are 32, 40, 50, 63, 80 & 100mm. Rod lock & oversize rod options are available.
Canada Headquarters
160 Chisholm Drive
Milton, ON L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com