Compact Cylinders - ISO Imperial
P1Q Compact Pneumatic Cylinders
The P1Q actuator in bore sizes from Ø12 to Ø100mm is a compact ISO 15524 cylinder with standard temperature -5°C to +60°C. Magnetic or non magnetic versions for an economical, compact design suited for a variety of applications.
Sensors and Accessories
When position signals are needed anywhere along the stroke the integrated sensor grooves provide flexible mounting of any combination of PNP, NPN, reed sensors with flying leads and M8 cord options within the Parker P8S Global Sensor Family.
In addition to the compactness and modular design flexibility of P1Q are a range of cylinder mountings including flange, foot and clevis brackets to ease installation.
P1P Compact Pneumatic Cylinders
The P1P actuator in bore sizes Ø20 to Ø100mm is an ISO 21287 compact cylinder for standard temperature -20°C to +80°C with high and low temperature options suitable for processing, packaging and handling applications
LP/LPM Compact Pneumatic Cylinders
The LP is a heavy duty tie-rod constructed compact cylinder. This space saving, inch-based option offers various special capabilities. The LPM Series is an available option when piston position sensing is required.
Canada Headquarters
160 Chisholm Drive
Milton, ON L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com