To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Medium Duty NFPA Tie Rod Extruded Body

Parker's 4MA NFPA aluminum cylinder, is a standard in industrial automation applications. The flexibly of the non- lube seal design to the multiple mountings available offer numerous choices for the design engineer to the user of the cylinder in the industrial setting.

4MA Series

The 4MA series cylinder is a ruggedly constructed, highly configurable, all purpose design. The aluminum body and machined aluminum end caps make the 4MA a light weight solution. With 8 bore sizes, 20 NFPA mounting styles, and a variety of other options the 4MA is easily adaptable to practically any application. Carboxilated nitrile seals, a urethane rod wiper, and piston wear band combine to offer low friction, leak free operation, and long service life. To minimize downtime when maintenance is required, the externally removeable bronze gland enables servicing of the cylinder without disassembly of the body. The 4MA series cylinder has a full range of features and options.

4MAJ Rod Lock and 4ML Hydraulic versions are also available.

Learn More

 

 

 

Canada Headquarters
160 Chisholm Drive
Milton, ON  L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com