To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

ISO 15552 Tie Rod Extruded Body

The P1D ISO Cylinder family offers anodized aluminum heads, caps, and profiled cylinder bodies for 32-125mm bores; as well as anodized aluminum round bodies and steel tie rods for 160-200mm bores.


 

 P1D-B

The P1D-B actuator in bore sizes Ø32 to Ø125mm is an ISO 15552 / VDMA magnetic profile cylinder for standard temperature -20°C to +80°C. A basic entry level cylinder for non-corrosive environments. Strokes up to 2800mm.

P1D-S

The P1D-S actuator in bore sizes Ø32 to Ø125mm is an ISO 15552 / VDMA magnetic profile cylinder for standard temperature -20°C to +80°C. With various piston rod materials and sealing options for a wide range of applications. Strokes up to 2800mm.

P1D-C

The P1D Pro Clean actuator with sensor function in bore sizes Ø32 - Ø125mm is an ISO 15552 / VDMA clean profile cylinder for standard temperature -20°C to +80°C. Designed for food and washdown environments where sensing is required. Strokes to 2800mm.

 View All

Canada Headquarters
160 Chisholm Drive
Milton, ON  L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail: pcdmktg@parker.com