To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

New Products

The 4-20mA Transmitter turns any wired sensor into a wireless device, making it easier to monitor any asset.

Features:
• Able to work with any 4-20mA Sensor
• Adapts wired sensors to wireless sensors
• Internal magnet within base provides readily available mounting
• Threaded stud port provides alternative mounting options

 

The Flexible Displacement Sensor features Parker’s durable and conformable hyper-elastic polymer (EAP) strain measurement technology. The stretchable polymer takes highly accurate measurements while being strained 100% for millions of cycles.

Features:
• Internal magnet within base provides readily available mounting
• Threaded stud port provides alternative mounting options

 

The Wired Power Supply gives customers the ability to power wireless sensors from standard wall power. This allows for continuous, rapid measurement reporting without requiring battery replacement.

Features:
• Supplies continuous power to sensors
• IEC/UL 508 Class 2 AC power supply

 

Parker’s ServiceJunior™ is now wireless - ServiceJunior CONNECT. The integrated digital pressure sensor, with minimum/maximum memory capability and graphic display, has a scan rate of 10ms and provides increased accuracy and faster frequencies to diagnostics.

 

The new Vacuum Sensor monitors expanding pressure ranges and is ideal for vacuum pump monitoring and detecting system leaks.

Two new temperature sensors that feature Foot and Probe designs allow for a better accommodation of user applications.