Sensors by SensoControl - Parker Hannifin
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Sensors | SensoControl®

Robustness, speed and the simplicity of use are the characteristics of SensoControl® sensors.

Pressure/ Temperature Measurement SCPT analog

Temperaturmessung SCPT analog.jpg

Fast response times guarantee the reliable detection of disturbing pressure peaks in the hydraulic system. The robust stainless steel construction allows a wide range of applications, e.g. for cooling water or in compressed air systems.

Pressure/ Temperature Sensor SCPT CAN

Druck Temperaturmessung SCPT CAN

All the advantages of analog SCPT sensors combined with future-proof CAN bus technology. Easy wiring due to SPEEDCON® quick plug-in screw connection. Plug-&-amp;-play functionality without major configuration effort.

Rotational Speed Measurement SCRPM analog

Drehzahlmessung-SCRPM-analog

Rotational speed-dependent performance data, such as the flow rate of controlled pumps, can ideally be determined in combination with a pressure and volume flow measurement of a hydraulic drive. The non-contact speed measurement (optoelectronic principle) is quick and easy to perform.

Pressure Measurement SCP analog

Druckmessung-SCP-analog

Fast response times guarantee the reliable detection of disturbing pressure peaks in the hydraulic system. The robust stainless steel construction allows a wide range of applications, e.g. for cooling water or in compressed air systems.

Pressure Measurement SCP CAN

Druckmessung-SCP-CAN

All the advantages of analog SCP sensors combined with future-proof CAN bus technology. Easy wiring due to SPEEDCON® quick plug-in screw connection. Plug & play functionality without major configuration effort.

Flow Measurement SCQ analog

SCMA-FCU-600

The converter is approved for voltages up to ± 48 V, currents up to ± 4 A, frequencies up to 5 kHz and for the supply of external sensors up to 24 V/100 mA.

Flow measuring turbine SCFT analog & SCFTT can

Durchflussmessturbine-SCFT-analog

A turbine wheel is driven by the oil flow and set in rotation. The generated frequencies are processed by digital electronics. The influences of disturbing flow effects are compensated for.

Hydraulic Tester SCLV ANALOG & SCLVT CAN

Hydrauliktester-SCLV-analog

The hydraulic testers have been designed for testing the functions on motors, pumps, valves and hydrostatic transmissions. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.

Temperature Measurement SCT analog & SCT can

Temperaturmessung-SCT-analog Temperaturmessung-SCT-CAN

Temperature measurements in hydraulics are used to troubleshoot and prevent damage due to excessive temperatures on critical components such as pumps or proportional valves.

PRODUCT SUPPORT

Technical support SensoControl

Do you need help with your SensoControl products?
We will be happy to help you!

Senso Control