The SensoControl® business unit is part of the High Pressure Connectors Europe Division. As part of Parker Hannifin Corporation, the High Pressure Connectors Division Europe (HPCE) is the world market leader for high-pressure fittings. The video summarizes the product variety, application areas, innovations, technologies and many other important aspects of this important division. |
Even though many devices are made for heavy-duty work, the electronics and components inside are often sensitive to pressure peaks, flow increases and temperature changes. When these devices are monitored with conventional mechanical gauges, the resulting faults can easily be overlooked by the operator.
Effective device monitoring and diagnostics enable early detection of problems, reduce expensive downtime and prevent damage to costly equipment. Parker Hannifin's SensoControl® product line puts end users ahead of the curve when it comes to preventing downtime on individual components or even entire plants, thanks to a comprehensive selection of condition monitoring and diagnostic devices.
SensoControl® by Parker can be integrated directly into systems for industrial use and diagnostics.