To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Fruit and Vegetable Sorting Equipment

Fruit and Vegetable Sorting Equipment

Overview

Systems with numerous process control valves to be piloted require easily installed, easily controlled solutions in a compact format.

The Solution

Moduflex Series valves with a dual 3/2 size, one-function valve and multi-pole connection offer design flexibility and a simple maintenance interface. The user-friendly solution also features a valve configurator CD with easy to understand configuration details.

Learn More

Featured Products

Moduflex Valve System  

Moduflex Valve System
Provides stand-alone valves, short-build valve islands or large valve island configurations. Gives machine builders maximum flexibility for automation system design using basic modules. Peripheral stand-alone or integrated modules for added functions.

Stainless Steel FRLs  

Stainless Steel FRLs
High performance and precision with reliability and efficiency. Withstand caustic and corrosive applications. Available in standard 1/2" port sizes with low temperature capability or miniature 1/4" sizes. NACE MR-0175 & ISO 15156 compliance.

 

Stainless Steel Fittings
For more aggressive beverage packaging applications. Includes O-ring face seal, 37° flare, flareless bite type and metric bite type tube fittings.

Nickel-plated Brass Fittings  

Nickel-plated Brass Fittings
Compact push-to-connect fittings are specially designed for low-pressure circuits where fast assembly, disassembly and reassembly are important. FDA-compliant; chemical-resistant.

Composite Fittings
Stainless Steel Flow Controls and Function Fittings  

Stainless Steel Flow Controls and Function Fittings
Stainless flow controls are used to regulate the speed of a cylinder rod as well as gas flow in environments with high mechanical or chemical constraints. Compact, flexible and reliable function fittings enhance the efficiency and security of your pneumatic installations.

Composite Fittings  

Composite Fittings
Compact and lightweight. Excellent for air, inert gases and vacuum applications found in food and beverage packaging.

Polyethylene Tubing  

Polyethylene Tubing
FDA, NSF Standard 51, 61 and ASTM D-1963 compliant. Series EA formulated to resist degradation from mildew, algae, fungi and biofilm in filling and processing applications.

 

PFA, PTFE and FEP Tubing
For extreme high and low temperature applications. UV resistant by nature. Compatible with virtually any media. Corrosion and chemical resistant; low level of extractables for highly sensitive contaminant applications.

Polypropylene Tubing  

Polypropylene Tubing
Meets FDA, NSF Standard 51 for all food contact. Exhibits excellent chemical resistance to chlorinated water applications. Can also be used where UV light stabilization is required.

Request a Product Sample