To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Automated Fruit and Vegetable Cleaning Process

Automated Fruit and Vegetable Cleaning Process

Overview

Electrically driven washdown systems for frozen fruit or vegetable conveyor lines can be problematic. System cylinder and valve performance can be compromised by the effects of the low temperature environment and cleaning solution exposure.

The Solution

When paired with B Series valves, fittings and tubing, Parker’s P1D pneumatic low temperature cylinder offers a more robust solution. Shifting from a frequently failing electric sensor to a pneumatic sensor design eliminates frequent failure. Plus the Parker solution:

  •  Increases uptime and machine OEE
  •  Simplifies connection and wiring by eliminating the electric sensor
  •  Offers low temperature compatibility that results in longer cylinder life
  •  Enhances support with global part availability and resources

Featured Products

Speak with an Engineer

Featured Products

Pneumatic

Pneumatic Sensors
A rugged and reliable array of fully tested sensors for proven performance. Includes position, motion, rotary, temperature and speeds sensors as well as sealed, potted, encapsulated or watertight sensors.

P1D Series ISO Pneumatic Cylinder  

P1D Series ISO Pneumatic Cylinder
Innovative, double-acting cylinder with newly designed, adjustable air cushioning offers improved productivity and lower maintenance. Complies with the current ISO 6431, ISO 15552, VDMA 24562 and AFNOR installation dimension standards.

Polyethylene Tubing  

Polyethylene Tubing
FDA, NSF Standard 51, 61 and ASTM D-1963 compliant. Series EA formulated to resist degradation from mildew, algae, fungi and biofilm in filling and processing applications.

Polyurethane Tubing  

Polyurethane Tubing
Offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing. Broad temperature range.

 

PFA, PTFE and FEP Tubing
For extreme high and low temperature applications. UV resistant by nature. Compatible with virtually any media. Corrosion and chemical resistant; low level of extractables for highly sensitive contaminant applications.

 

Stainless Steel Fittings
For more aggressive beverage packaging applications. Includes O-ring face seal, 37° flare, flareless bite type and metric bite type tube fittings.

Request a Product Sample