To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Fruit and Vegetable Peelers

Fruit and Vegetable Peelers

Overview

A system designed to peel potatoes uses a demanding, high temperature process that can also peel the life out of machine components.

The Solution

Parker's P1D Series cylinder solution, along with fittings and tubing, offers the kind of durability that results in longer life and enhanced profitability:

Piston rod cleaning design eliminates cylinder contamination
  •  High temperature seals reduce failures,
       - withstanding a 200-degree Celsius environment
       - 2-3 times longer than competitive products
  •  Longer product life reduces maintenance costs by up to 60%
  •  Enhanced support due to global part availability and resources
  •  Stainless steel fasteners improve cylinder quality

Featured Products

Speak with an Engineer

Featured Products

P1D-C Series Clean ISO Pneumatic Cylinder  

P1D Series Clean ISO Pneumatic Cylinder
Innovative, double-acting cylinder with newly designed, adjustable air cushioning offers improved productivity and lower maintenance. Complies with the current ISO 6431, ISO 15552, VDMA 24562 and AFNOR installation dimension standards.

Polyethylene Tubing  

Polyethylene Tubing
FDA, NSF Standard 51, 61 and ASTM D-1963 compliant. Series EA formulated to resist degradation from mildew, algae, fungi and biofilm in filling and processing applications.

Polyurethane Tubing  

Polyurethane Tubing
Offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing. Broad temperature range.

 

PFA, PTFE and FEP Tubing
For extreme high and low temperature applications. UV resistant by nature. Compatible with virtually any media. Corrosion and chemical resistant; low level of extractables for highly sensitive contaminant applications.

 

Stainless Steel Fittings
For more aggressive beverage packaging applications. Includes O-ring face seal, 37° flare, flareless bite type and metric bite type tube fittings.

Nickel-plated Brass Fittings  

Nickel-plated Brass Fittings
Compact push-to-connect fittings are specially designed for low-pressure circuits where fast assembly, disassembly and reassembly are important. FDA-compliant; chemical-resistant.

Composite Fittings
Composite Fittings  

Composite Fittings
Compact and lightweight. Excellent for air, inert gases and vacuum applications found in food and beverage packaging.

Request a Product Sample