To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

GVM Series PMAC Traction Motor Generator

 

Designed for High Performance Vehicle Applications

Designed for the demanding applications found in today’s high-performance electric and hybrid vehicles, Parker’s GVM Series of traction and auxiliary motors offer lower weight and higher power in a smaller package than other motors on the market. The GVM motors have been tested to and meet and exceed SAEJ1455 environmental standards.

Innovative Winding Design, Patent-Pending Cooling Technology

Parker’s GVM Series motors incorporate an innovative winding design and Parker’s exclusive cooling implementation, which features a patented internal cooling technology. Coupling these two performance-enhancing features together yield much higher torque per unit size than conventionally constructed permanent magnet motors and creates the core for Parker's standard product line that can deliver 19 kW to 400 kW of power output with 95% efficiency.

Scalability

The GVM line of traction motors has unprecedented scalability. Combining the four frame sizes, with the numerous lengths and windings yields over 100 different performance configurations.

Vehicle designers are no longer limited by a fixed winding. Parker’s GVM can be refined to achieve a wide-range of base speeds at nearly any voltage.

Download our catalog here

 

Performance Overview

Contact Parker

Phone: (800) 358-9070

Fax: (707) 584-8015

Vehicle Electrification Technology brochure

Download

Learn more about Vehicle Traction, Belt-Driven Power Generation, Auxiliary Systems & Hydraulic Implements.

GVM Catalog

Download

Learn more about motor solutions for electric and hybrid vehicle traction applications.