To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

GVM Series PMAC Auxiliary Motor

The Parker GVM Series of permanent magnet AC motors provides high torque density for auxiliary vehicle systems and are available in standard or custom configurations from 0.5 to 7.5 kW continuous. Air and liquid cooled variants are offered, depending upon the size and required duty of the motor.

Technical Specifications

  • Available Frame Sizes 92, 100, 115, 142 mm
    Power Output 0.5 to 7.5 kW (continuous duty) to 16 kW (peak duty)
    Bus Voltage 12 to 750 VDC
    Shaft Speed 2000 to 13000 rpm
    Efficiency 95%

Features

  • • Internal Permanent Magnet (IPM) design
    • 142mm diameter
    • Four standard power levels
    • Kit or fully housed construction
    • Continuous power: 3kW to 15kW @ 3000RPM
    • Liquid cooled ratings available (optional)
    • 24VDC - 750VDC

Typical Applications

  • • Power steering systems
    • Braking systems
    • Compressors
    • Fans
    • Auxiliary power units

Contact Parker

Phone: (800) 358-9070

Fax: (707) 584-8015

Vehicle Electrification Technology brochure

Download

Learn more about Vehicle Traction, Belt-Driven Power Generation, Auxiliary Systems & Hydraulic Implements.

GVM Catalog

Download

Learn more about Parker motor solutions for electric and hybrid vehicle traction applications.