With the precise hose pressure for your application, your industrial hose can maximize production and minimize downtime. For over 50 years, Parker has been the preferred hose manufacturer customers have relied on to transfer abrasive materials, acid and chemicals, air compressed gasses, food and beverage, fuel and many other materials. We manufacture a variety of industrial hoses with covers specifically designed to resistant abrasion, chemicals, flame, heat, oil, ozone, ultraviolet light and weathering.
Custom Made Hose applications are found in almost every industry, usually requiring special tube and cover compounds or thicknesses, large inside diameters (up to 48" ID), and built-in nipples and flanges or soft cuff ends. Parker is the largest full-service Custom Made Hose supplier in the United States. Contact one of our experienced hose designers today to determine the unique requirements of the application and design for your specific circumstance.
Need to find an industrial hose replacement part? Our easy-to-use Competitive Crossover Tool for industrial hose enables you to select a competitor name and part number to find the Parker equivalent of the hose.
Crimpsource is the industry’s most complete resource for crimper technical information. Crimpsource provides easy access to all the specifications necessary to correctly fabricate a factory quality hose assembly such as crimp specs, PDFs of technical manuals, part lists, and troubling shooting advice.