Parker's industrial and transfer hose solutions are the preferred choice across diverse applications, industries and markets. Whether the need is for durable rubber, lightweight and flexible composite, abrasion resistant PVC or extreme temperature silicone hose, Parker has the right industrial hose for your job. We offer a wide variety of hose construction options, materials and performance criteria. Parker's industrial hoses are designed and built for long-lasting performance and superior value. Our broad offering of standard and custom-made hose products makes Parker the market leader and supplier of choice. With the recent merger of Parker’s Hose Products Division and Industrial Hose Division, we have solidified Parker's position as the global leader in hose manufacturing and design.
Many industrial hose manufacturers will suggest hose and fitting configurations for a given application, but they won't guarantee the combination will perform to the rated burst pressure of the hose. However, one of the benefits of working with Parker is that we reinsure the promise of quality industrial hose assemblies. Our Circle of Safety program establishes Parker's Hose Products Division as a single, accountable source with a specific performance guarantee to protect distributors and end users from accidents, unplanned downtime and increased liability.
Designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form hose effectively replaces pre-formed hoses in many applications—eliminating special design, tooling and fabrication costs. E-Z Form is a flexible, innovative and economical hose specifically engineered for biodiesel, oil suction/return lines, air, coolant, mild chemicals, water, drain lines, vacuum applications. The small bend radius of E-Z Form hose allows for less hose to be used in the application, thus decreasing the overall weight as well as material costs.
Crimpsource is the industry’s most complete resource for crimper technical information. Crimpsource provides easy access to all the specifications necessary to correctly fabricate a factory quality hose assembly such as crimp specs, PDFs of technical manuals, part lists, and troubling shooting advice.
Parker industrial hose products are an ideal fit for customers needing to transfer abrasive materials, acid and chemicals, air, compressed gases, food, fuel, oil, sanitary materials, steam, welding gases, water and many other materials. We manufacture a variety of hoses with covers that are resistant to abrasion, chemicals, flame, heat, oil, ozone, ultraviolet light and weathering.
Watch additional hose product videos here including videos for Twinhammer Jackhammer Hose and E-Z Form Hose.
Did you know Parker Hose Products Division offers a wealth of information about industrial hose assembly, repair, installation and more through our blogs? Want to know when a new blog post is available from HPD? Then it's time to subscribe! We'll send you a quick email and a link to our latest post as soon as it's released.
Industrial hose covers a broad spectrum of fluid transfer lines, including flow lines for fluids and gases in pneumatic, hydraulic, or process applications, as well as specialized uses in heavy industry such as mining, geotechnical, and construction. Industrial hose is usually application-specific; so, we recommend a consultation with a hose manufacturer such as Parker regarding specific applications. Contact us today!
Parker industrial hoses are manufactured in the major regions of the world — North America, Europe, and Asia — supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today. Parker's worldwide reach makes our hoses easier to specify and source through our unrivaled industrial distribution network of 13,000 locations globally.