Pioneer Hoses and Fittings
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

One Stop Source for Fittings and Hose

Pioneer hose and fittings have been tested and approved, and meet stringent industry standards worldwide.

View Pioneer Hose Products Catalog

Getting the Job Done Right

GlobalCore Hoses - Any Pressure. Any Project. One Solution.There is a tremendous amount of pressure to continuously adjust with the evolving application requirements in the agricultural industry. There is constant push for higher pressures, smaller outside diameters, tighter bend radiuses, and more durable cover stocks to extend hose life. We’ve got rubber covered hoses that are an exceptional value. Need a hose that can take the heat? We’ve designed hoses for that. Looking for a hose to handle the most demanding conditions? No problem. We have hoses made specifically for high temperatures, tight bending and abrasive environments.

All of these hoses exceed various industry specifications including SAE, EN, DIN or ISO. Many of our new hoses are designed to meet the ISO 18752 specification, which allows customers to choose a hose by pressure range, not construction. Hoses in this product family simplify the specification process as well as reduce the compliance complexity on a global platform.

Along with the Pioneer hose, all fittings have been tested and approved, and meet stringent industry standards worldwide. Learn more about our featured products and contact us with any questions.

View the Pioneer Hose Overview Chart  How to read a hose layout chart

GlobalCore Hydraulic Hoses

Parker’s GlobalCore 387ST Hose provides 3,000 psi (21 MPa) constant working pressure in sizes -4 through -32. With a lightweight, flexible design, 387ST Hose improves routing capabilities and maximizes efficiency across sizes and markets.
GlobalCore 387ST Hose
GlobalCore 487/TC/ST Hose provides 4,000 psi (28 MPa) constant working pressure in sizes -4 through -32. Constructed for high performance, 487/TC/ST Hose is designed for easy installation and handling in even the toughest applications.
GlobalCore 487/TC/ST Hose
GlobalCore 722/TC/ST Hose provides 4,000 psi (28 MPa) constant working pressure in sizes -6 through -16. Designed for high-pressure, high-impulse applications, 722/TC/ST Hose delivers maximum performance and efficiency. The 4-spiral construction of 722/TC/ST Hose ensures ease of installation.
GlobalCore 722/TC/ST Hose
Parker’s GlobalCore 787/TC/ST Hose provides 5,000 psi (35 MPa) constant working pressure in sizes -4 through -32. With a Compact Spiral design that offers greater advantages in routing and installation, 787/TC/ST hose delivers superior performance in a lightweight, force-to-flex product.
GlobalCore 787/TC/ST Hose
Parker’s GlobalCore 797 Hose provides 6,000 psi (42 MPa) constant working pressure in sizes -4 through -32. Tested up to 2,000,000 cycles, 797 hose provides superior performance and service life with an easy-to-install compact spiral construction for high-pressure, high-impulse applications.
GlobalCore 797 Hose

Hose Accessories

Hose AccessoriesLearn more about hose accessories including protective coils, sleeves and guards as to protect against abrasion in a range of operating conditions. Products include:

   • Partek Wrap
   • Partek Sleeve
   • PolyGuard
   • ParKoil
   • Spring Guard/Armor Guard
   • Polyguard Strain Reliever
   • Firesleeve
   • Hose Protection Shields
   • Pioneer Spiral Guard

Hydraulic Hose Fittings

The 43 Series fittings are renowned for their ease of assembly, wide selection of shape and end formations and hose compatibility across markets. This cost-effective line of permanent crimp-style hydraulic fittings is used with Parkcrimp crimpers to deliver "bite-the-wire" sealing and holding power.
43 Series Hydraulic Hose Fittings
Configure permanent hose assemblies quickly, easily, and cost-effectively with compression-style HY Series fittings for use with Parkrimp crimpers. When coupled with Parker's No-Skive hoses, HY Series fittings provide convenience and shorter assembly time.
HY Series Hydraulic Hose Fittings
Parker's 77 Series high-pressure hydraulic hose fittings deliver high performance, quick assembly and the design flexibility of more than 500 configurations. Their compact, one-piece construction delivers better value, flow, and reduced heat and pressure loss, as well as reduced complexity.
77 Series Hydraulic Hose Fittings

General Purpose Hose and Fittings

General Purpose Hydraulic Hose and Fittings

The 801 Series Push-Lok Plus multipurpose hose line features the widest fluid compatibility, application range and size range in the industry. It also incorporates the highest working pressure in all sizes, making it the most versatile general-purpose hose available. The Push-Lok system is easy to use. No clamps or special tools are required during installation. Uses 82 Series Fittings.

Learn more about General Purpose Hoses and Fittings

Refrigeration Hose and Fittings

Refrigeration Hose

Parker designed the 285 hose to deliver consistency and reliability with a constant working pressure of 500 psi in all sizes for air conditioning systems. The 285 hose is a one fiber braid hose that is specifically designed for the rigorous requirements of bus and transit applications. It has an excellent effusion rate, long service life, resists moisture ingression and is Parkrimp compatible.

Learn More about Refrigeration Hose and Fittings

Specialty Hose

Learn about Pioneer Specialty Hose

Do you have a unique application? Parker offers a wide selection of specialty hoses to accommodate a range of pressure, media and temperature ranges.

Learn more about Pioneer Specialty Hose

Contact Us

Interested in how Pioneer hydraulic hoses, fittings and eqiupment can work in your agricultural application? Send us a note and a Pioneer representative will be in touch.