Pioneer Crimping Equipment
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Perfect Alignment, Efficient Design

Parkrimp crimpers are easy to use for safe and reliable high performance hose assemblies.

View Crimping Equipment PDF

Hose assemblies are easy with the Parkrimp System

Since its introduction in 1980, the Parkrimp family of crimping machines has led the industry in ease of use and rugged durability. When it comes to hose assemblies, no one puts it all together like Parker. From high-volume productivity to portable on-site assembly, we offer a variety of crimping machines, No-Skive hoses, and No-Skive fittings to meet your needs.

With Parkrimp equipment, anyone can make factory quality hose assemblies quickly, easily, and cost effectively. Parkrimp machines are simple to operate and they're built to provide years of dependable service. Seven Parkrimp models – an entire family of crimpers – are available to meet your bench-mounted or portable needs, crimping straight or bent stem fittings from 1/4" to 2" in diameter. Just use our No-Skive hoses and fittings to create leak-free hose assemblies whenever and wherever you need them.

Featured Crimping Equipment

The Karrykrimp modular design offers the flexibility of a portable crimper with the advantages of increased productivity when connected to the stationary power unit. Karrykrimp models can crimp straight or bent-stem steel fittings from 5/8" to 1 ¼" in diameter.
Karrykrimp Crimping Machine
For use with Parker HY, 43, 55, 57, 58, and 91N Series Fittings, the Minikrimp offers a cast aluminum design and is lightweight, portable, and compact.
Minikrimp Crimping Machine
The Karrykrimp 2 is a portable, compact and ruggedly built crimper. These models can crimp Parkrimp style straight or bent-stem stainless and stainless steel fittings up to 1 ¼" in diameter.
Karrykrimp 2 Crimping Equipment
The Parkrimp 2 is a versatile bench mounted crimper that comes in either single phase or three phase electric. The Parkrimp 2 models can crimp straight or bent-stem steel and stainless steel fittings from ¼" to 2" in diameter.
Parkrimp 2 Crimping Machine

Additional Equipment

Additional Equipment for Hose Assembly

Pioneer offers hand, electric and air/hydraulic pumps as well as hose cut-off machines, hose cleaning kits, Clean Seal and other tools for your hose assembly needs.

Learn more about equipment for hose assembly

Hose Assembly Workstations

Hose assembly workstations from Pioneer

Parker Hose Products Division works with Pioneer to allow customers to buy workstations, including those that can mount Minikrimp, Karrykrimp, and Karrykrimp 2.

Learn more about hose assembly workstations

Contact Pioneer

Have a question about how Pioneer products can work in your agricultural application? Want to learn more? Send us a note and a Pioneer representative will be in touch.