There is a tremendous amount of pressure to continuously adjust with the evolving application requirements in the agricultural industry. There is constant push for higher pressures, smaller outside diameters, tighter bend radiuses, and more durable cover stocks to extend hose life. We’ve got rubber covered hoses that are an exceptional value. Need a hose that can take the heat? We’ve designed hoses for that. Looking for a hose to handle the most demanding conditions? No problem. We have hoses made specifically for high temperatures, tight bending and abrasive environments.
All of these hoses exceed various industry specifications including SAE, EN, DIN or ISO. Many of our new hoses are designed to meet the ISO 18752 specification, which allows customers to choose a hose by pressure range, not construction. Hoses in this product family simplify the specification process as well as reduce the compliance complexity on a global platform.
Along with the Pioneer hose, all fittings have been tested and approved, and meet stringent industry standards worldwide. Learn more about our featured products and contact us with any questions.
Learn more about hose accessories including protective coils, sleeves and guards as to protect against abrasion in a range of operating conditions. Products include:
• Partek Wrap
• Partek Sleeve
• PolyGuard
• ParKoil
• Spring Guard/Armor Guard
• Polyguard Strain Reliever
• Firesleeve
• Hose Protection Shields
• Pioneer Spiral Guard
The 801 Series Push-Lok Plus multipurpose hose line features the widest fluid compatibility, application range and size range in the industry. It also incorporates the highest working pressure in all sizes, making it the most versatile general-purpose hose available. The Push-Lok system is easy to use. No clamps or special tools are required during installation. Uses 82 Series Fittings.
Parker designed the 285 hose to deliver consistency and reliability with a constant working pressure of 500 psi in all sizes for air conditioning systems. The 285 hose is a one fiber braid hose that is specifically designed for the rigorous requirements of bus and transit applications. It has an excellent effusion rate, long service life, resists moisture ingression and is Parkrimp compatible.
Interested in how Pioneer hydraulic hoses, fittings and eqiupment can work in your agricultural application? Send us a note and a Pioneer representative will be in touch.