To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Reliable Dairy Valve Provides Simple To Integrate Dairy Process Control Solution

Dairy Process Control Valve Solution Integration

Featured Products
 

The Challenge
A customer using a different brand of valves was experiencing repeated valve failures. These valves controlled pilot-operated process control valves and were critical in the quality of the dairy product. Failures and valve downtime reduced the dairy processing plants profitability and reliability.

The Solution
Parker modified an existing ISO15407-2 valve married to an H-Series IP system to solve the challenge at hand. The result was a reliable, easy to integrate, flexible valve design with short lead times and a long product life.

• Ease of support with global part availability and resources
• Increased machine reliability
• Increased machine efficiency and throughput
• Long life product reduced machine downtime & maintenance
• Ease of integration into existing system with Ethernet IP
• Dual 3/2 valve design for higher density of outputs

Speak with an Engineer

Featured Products

ISO 15407-2 Valve

ISO 15407-2 Valve
These external electrical connection subbase valves offer flexibility, fast response, and high performance. Parker's H-Series valve line offers a complete ISO valve package, from 18mm and 26mm valves, to the larger ISO size 1, 2, and 3 valves, all available in either plug-in or individual connector options. The H-Series provide fieldbus preferred connectivity with digital and analog input and output modules.

H-Series Valve Fieldbus

H-Series Valve Field Bus
H-Series Fieldbus Systems are the ideal solution to reduce installation time and machine cost for your pneumatic valve manifolds. H-Series has four major components: (1) Valve driver module provide control for 32 solenoids on a manifold, with bus extension providing connectivity to 3 more manifolds; (2) I/O modules provide the field interface, system interface circuitry, and bases for mounting; (3) Communication modules provide the network interface circuitry; and (4) Power distribution module provide 5 additional power inputs to the H-Series system.

Request a Product Sample

Speak with an Engineer

Tell us about your needs and learn how Parker can help deliver results.

Speak with an Engineer