To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

GlobalCore Products

Designed to meet the most common working pressures in industry, GlobalCore stands above the competition and serves customers around the world with a simple family of constant working pressure hoses.

GlobalCore hoses are manufactured in the major regions of the world – North America, Europe and Asia – supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today.

GlobalCore Hoses

  •  

    387 Hose
    Parker’s GlobalCore 387 hose delivers value and performance for high-pressure systems and provides 3,000 psi (21 MPa) constant working pressure in all sizes. Learn more

     

     

    487 Hose
    Parker’s GlobalCore 487 hose is highly flexible across all sizes and provides 4,000 psi (28 MPa) constant working pressure in all sizes. Learn more

     

     

    722 Hose
    Parker’s GlobalCore 722 spiral hose has a resilient 4-wire spiral construction and provides 4,000 psi (28 MPa) constant working pressure in sizes -6 through -16. Learn more

     

     

    787 Compact Spiral Hose
    Parker’s GlobalCore 787 hose's lighter weight and high flexibility makes installation easy and provides 5,000 psi (35 MPa) constant working pressure in all sizes. Learn more

     

     

    797 Compact Spiral Hose
    Parker’s GlobalCore 797 hose's high pressure and low weight make installation easy and provides 6,000 psi (42 MPa) constant working pressure in all sizes. Learn more

Cover Options


Our Standard cover is a durable synthetic rubber that provides protection from light abrasion, as well as other harmful environmental conditions (UV, ozone).


Our ToughCover is 80 times more abrasion resistant than our Standard cover, providing increased abrasion resistance for applications in demanding conditions.


Our SuperTough cover is 450 times more abrasion resistant than our Standard cover and offers unparalleled protection from abrasive environments.