Ultra-High Pressure Hydrodemolition Hoses

Parker's ultra-high pressure hose assemblies for hydro blasting handle pressures up to 58,000 psi. For maximum abrasion resistance, request TOUGHJacket hose assemblies, featuring 100x more abrasion resistance than PVC covered blasting hoses.


Rescue Tools

The most popular rescue tool hoses from Parflex are 528N-4 hydraulic hose, handling pressures up to 5,000 psi and the high pressure 2022N-04 hose operating up to 10,000 psi. Both have a nylon core tube which provides the widest range of chemical compatibility and best resistance to moisture ingression. Due to the manufacturing process, they are 75% lighter in weight than a steel reinforced rubber hose.

Parflex 520N-4 thermoplastic hydraulic hose is a high pressure hose that meets SAE 100R8 and replaces rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required. This flexible hose is available in twinline and multi-line constructions.

Parflex 2022N-4 high pressure hose is part of the polyflex product line. Developed for high and ultra-high pressure applications, it combines excellent handling and long service life with superior safety standards.

Carwash / Truckwash

Parflex works closely with customers to improve their processes by supplying hose and tubing products that can handle a wider range of soaps and waxes, continuous flexing and extreme abrasion in a wet, humid environment. This partnership has helped Parflex develop some of the best products on the market for car wash applications, thus reducing maintenance change outs and overall operating costs.

Sewer Jetting

The Predator® sewer hoses maintain their reputation by delivering the highest level of quality and rugged performance in the industry. Parflex Predator Sewer Jetting and Lateral Cleaning Hoses are designed for cleaning and debris removal in sewer lines. Each hose is designed with a unique cover color that complies with industry standards, allowing operators to quickly identify the working pressure of each hose and simplify line identification for service personnel and maintenance purposes.

Parker Parflex S5N series water jetting/lateral cleaning hose is a 4,000 psi hose that provides connection from commercial, industrial or residential structure to the main sewer line located under the streets. Meets NSWMA, WASTEC and WEMI standards. Each sewer hose is designed with a unique cover color that complies with industry standards, allowing operators to quickly identify the working pressure of each hose and simplify line identification for service personnel and maintenance purposes.
Parker Parflex Predator Sewer Hose S6 series is designed for sewer cleaning at 2,500 psi. Meets NSWMA, WASTEC and WEMI standards. Each sewer hose has a unique cover color that complies with industry standards, allowing operators to quickly identify the working pressure of each hose and simplify line identification for service personnel and maintenance purposes.
Parker Parflex Predator Sewer Hose S9 series is designed for sewer cleaning at 3,000 psi. Each sewer hose has a unique cover color that complies with industry standards, allowing operators to quickly identify the working pressure of each hose and simplify line identification for service personnel and maintenance purposes. Meets NSWMA, WASTEC and WEMI Standards.

HVAC and Refrigeration

Parflex supplies hose and tubing for HVAC systems, commercial freezers, and refrigerated trailers, trucks and vans. These products are designed to operate in cryogenic temperatures without losing their flexibility or shortening the life of the product.

Parflex 510D hose is compatible with the most common hydraulic and refrigeration media. Available in more than 8 sizes, from 3/16" up to 1", and with a low temperature range of -40°F (-40°C) it is ideal in industrial refrigeration pressure connections.
FEP tubing is used when you need chemical resistant tubing and long continuous lengths or very clear fluoropolymer tubing. FEP tubing can be supplied in extrusion lengths exceeding 1,000 foot continuous when necessary.
PEFR tubing is flame resistant and transfers compressed air throughout the HVAC system to control valves, sensors, relays and controllers.

Application Specific Solutions

Predator Sewer Hose Brochure
Designed for heating and conveying DEF (Diesel Exhaust Fluid) throughout the SCR system on commercial vehicles, Parflex hoses help you stay Tier IV and EPA 10 compliant.

Engineering Solutions with Formed Hose & Tubing
Eliminate misalignments, reduce leak points and increase repeatability.

Car Wash Components for Conveyors, Sprayers, Tire Scrubbers and more
The interactive guide to car care solutions that use robotics.

Parflex Hose Pressure Quick Reference Guide
View pressure ratings by series or by part number. Includes thermoplastic hose, PTFE hose, hydraulic hose, and many specialty hoses.

Why Use Thermoplastic Hose Blog
Explains why thermoplastic hoses can outperform rubber hoses in most forklift applications.

Contact

Parker Hannifin Corporation Parflex Division
1300 N Freedom Street
Ravenna, OH 44266 USA

Phone  +1 (330) 296-2871
Fax +1 (330) 296-8433