Ultra High Pressure TOUGHJACKET Hose | Parker Parflex Division
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Parker Polyflex

The originator and continued innovator of UHP hoses.

Learn More

What Customers Are Saying

"I will never go back to the PVC Cover again! Not only is [TOUGHJACKET] lighter and much easier to drag around but I have also noticed a longer service life...with both the 40k and the 55k." - Chris, UHP Manager, Coatings

"Parker ToughJacket assemblies have performed well on our hydrodemolition jobs, proving themselves to be a superior solution with a smaller OD and lighter weight making them easier to move around. The ToughJacket cover outperforms PVC significantly in abrasion protection and increasing service life."  - Robert, Hydrodemolition

"Yes we like the TJ.  It’s lighter, more flexible, and just all and all easier to move around.  We think it’s a winner." - Manager, Hull Cleaning

Note: Our customers like sharing their customers experiences, but due to confidentiality, only first names or title and industry are being used to protect their privacy.
Parker ToughJacket

A Compact Abrasion Resistant Alternative to PVC

Built in abrasion resistance (12x more than PVC) eliminates the need for an additional PVC sleeve and lightens the hose by up to 16%.

Reduce friction drag and operator fatigue with Parker’s ultra high pressure TOUGHJACKET water blast hose. Designed as a compact, lightweight alternative to traditional water blast hoses, this lightweight, PVC-free hose features a compact O.D. that’s up to 25% smaller than PVC-covered hoses, creating an ergonomic advantage for operators.

high pressure waterblast hose

Ultra High Pressure TOUGHJACKET Hose Working Pressure Table

Performance Values of the TOUGHJACKET Ultra High Performance Hose

Built-in Abrasion Resistance: Proprietary abrasion resistant cover features 12x more abrasion than PVC, eliminating the obstructive PVC cover 
Light Weight: Up to 16% lighter than comparable hoses
ColorGard™ Technology: Provides early warning of hose wear abrasion issues
Compact O.D.: Reduces friction drag and operator fatigue

Parflex TOUGHJACKET High Pressure Hose Comparison Chart Parflex versus Competitors - Full Weight ISO 6945