Bonded and Formed Hoses | Parker Parflex Division
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Improve Hose Strength, Eliminate Failures

Bonding hoses improves the management of the hose in applications, eliminating many of the reasons hoses are damaged and fail.

Download the Brochure

Bonded and Formed Hoses

Multi-line Hose from Parker ParflexBonded hoses improve the management of the hose and increases the overall strength, eliminating some of the reasons hoses fail in the field. A bonded hose is particularly beneficial in lift truck, hydraulic crane and aerial lift applications.

Twin-Line hoses consist of two hoses permanently joined for the entire length of the hose, offering a compact system for easy installation and smooth operation. A standard twin-line hose keeps side by side single line hydraulic hoses from rolling over each other under pressure, (sometimes referred to as a "spaghetti effect"). It also reduces unexpected downtime, maintenance calls and field claims. In addition, inventory reductions come from the consolidation of two hoses into one.

Parflex Multi-Line hoses consist of two to ten hoses (or a maximum width of 10") in various combinations of sizes and types.

Where needed, hoses can be separated to allow for routing.