Accurate, reliable and speedy delivery of emission samples contribute to tighter control of turbine emissions, and compliance with environmental regulations.
Parker Hannifin products help to prevent leaks, flow problems, and condensation issues, as well as reducing sample absorption throughout the sample transport system.
All of these problems can cause significant calibration and data quality issues, and consume technicians valuable time and resources.
Highlighted products are categorized as:
♦ CEMS Sample Transport Products | ♦ CEMS Sample Conditioning Products | ♦ Steam & Thermal Freeze Protection | ♦ Impulse, Pressure and Differential Products |
For combined cycle power plants, high temperature steam sample lines and instrumentation freeze protection is a must. Parker insulated and heat traced tubing bundles can handle all your needs up to 1100°F. Parker Hannifin has a wide range of products designed for use in freeze protection of small bore instrument tube runs. Let us help you design and maintain reliable heat traced subsystems that can ensure your plant stays up and running when the temperatures drop!
Designed for periodic intermittent high-temperature service, but with the most economical solution, the bundles offer smaller outside diameters and lighter weight for up to 5 minutes steam purge.
Parker’s proven, steam purge bundles are designed for applications where high temperature fluids will be flowing on a regular basis and product performance is critical, Parker insulated tube bundles can withstand up to 1100°F.
Parker has you covered with all the installation accessories to match your heat trace bundle needs including power connections, electrical end terminations and end seals.
Parker’s experience partnering with global OEMs to design and integrate solutions to their specifications allows the company to provide reliable, high-quality, and easily installed subsystems that help industry customers improve reliability, increase fuel efficiency and lower maintenance costs.
Parker offers the largest selection of instrument manifold valves in the world. Ergonomically designed valve placement provides for easy use, Pressure-Core stem packings reduce the need to tighten stems, and a full 5 year warranty against manufacturing defects all contribute to the best manifold line-up for industrial applications.
Parker's union bonnet needle valves (U Series) have been engineered for use in high pressure and high temperature instrumentation and industrial applications.
Weld-lok fittings are designed for the most demanding installations were the possibility of a high energy steam leak is unacceptable. Available in high carbon content 316H stainless steel for long term resistance to stress corrosion cracking.
Parker's line of tube fittings offer leak-free connections with either a single ferrule or two ferrule design. With over 50 years of manufacturing expertise, you can rely on our CPI and A-LOK lines of compression fittings to meet you application requirements.
Parkers Phastite® permanent compression fitting offers an extremely quick, easy and simple way of permanently connecting tube. Phastite delivers a huge reduction in total installation cost, eliminating costly, time-consuming maintenance.
Instrumentation impulse lines are the key to process measurement, either through differential pressure measurement and flow calculations, pressure or temperature monitoring, or for sample obtainment and analysis. You can rely on Parker to support system designs that meet your pressure / temperature / flow and voltage requirements. We design to meet OSHA personnel protection requirements, and manufacture tube bundles that will help to keep your process running smoothly.
For additional resources, visit Learning Center where you can find blogs, videos, and brochures.
Parker offers the most comprehensive line of hoses, fittings, equipment, and accessories on the market. Our products are locally available from a worldwide network of authorized distributors. Tell us about your application, request technical or engineering support, or send us your question. We are happy to help.