Stanadyne Performance Formula® protects your diesel engine and restores engine performance. The detergency and cetane improver in Performance Formula will help restore fuel economy, increase horsepower and torque.
Available Product Numbers and Sizes include: 38564 (8oz./237ml); 38565 (16oz./473ml); 38566 (64oz./1.9L); 38567 (5gal./19L); and 38568 (55gal./208L) WARNING: This product can expose you to chemicals including Naphthalene, which is known to the State of California to cause cancer, and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Formulated to provide the same benefits as Performance Formula® All Season (Blue Label) without cold weather protection, Stanadyne Performance Formula® Warm Weather Blend is recommended when ambient temperatures are above 40°F (4° C). Important: To achieve maximum benefits, additives should be used all year, not just during the cold winter months. For ultimate warm weather protection against fuel related issues, use Performance Formula Warm Weather Blend.
Available Product Numbers and Sizes include: 43568 (8oz./237ml); 43570 (16oz./473ml); 43572 (64oz./1.9L); 43574 (5gal./19L); and 43573 (55 gal./208L) WARNING: This product can expose you to chemicals including Naphthalene and Ethylene Oxide, which are known to the State of California to cause cancer, and Ethylene Oxide, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Performance Formula® Injector Cleaner is formulated to prevent and eliminate Internal Diesel Injector Deposits (IDID) commonly found in Common Rail and other type of Injectors. These deposits affect injector performance, which results in various engine related issues.
Performance Formula Injector Cleaner is a "One Tank" Clean-Up of concentrated detergents designed to eliminate & prevent internal and external deposits from forming on injectors. The result is restored Engine Performance, Increased Horsepower, and Improved Fuel Economy.
Other benefits and recommendations:
Available Product Numbers and Sizes include: 43562 (8oz./237ml); 43564 (16oz./473ml); 43566 (32oz./946ml) WARNING: This product can expose you to chemicals including Naphthalene and Ethylene Oxide, which are known to the State of California to cause cancer, and Ethylene Oxide, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Extra strength Lubricity Formula® is ideal for very dry or "winter blend" fuels such as #1 diesel.
Available Product Numbers and Sizes include: 38559 (8 oz./237ml); 38560 (16oz./473ml); 38561 (64oz./1.9L); 38562 (5 gal./19L); and 38563 (55 gal./208L)
NOTE: Special formulation ratio for 8 oz. application. Recommended treatment for all other sizes: 4 ounces Lubricity Formula per 30 gallons of fuel. WARNING: This product can expose you to chemicals including Naphthalene and Ethylene Oxide, which are known to the State of California to cause cancer, and Ethylene Oxide, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Stanadyne Winter 1000® is economic cold weather protection for your diesel engine.
Available Product Numbers and Sizes include: 38574 (16oz./473ml); 45697 (64oz./1.9L); 38575 (5gal./19L); 38576 (55gal./208L); and 4153/24153/89153 (32oz./946ml)
NOTE: Recommended treatment: 4 ounces Winter 1000 per 30 gallons of fuel. WARNING: This product can expose you to chemicals including Naphthalene, which is known to the State of California to cause cancer, and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Gasoline Additive+ is designed to protect gasoline direct injection and traditional gas fuel systems, while restoring engine performance. This unique formula helps eliminate deposits that form on critical fuel system and engine components to keep those components clean, lubricated, and maintenance free.
Benefits include:
Available Product Numbers and Sizes include: 38557 (8oz./237ml); 45696 (12oz./355ml); and 38558 (55gal./208L) WARNING: This product can expose you to chemicals including Naphthalene, which is known to the State of California to cause cancer, and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov