Products | Stanadyne Fuel Additives
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Improve fuel economy while increasing horsepower

Stanadyne Performance Formula offers all season protection for your diesel engine and restores engine performance.

Performance Formula - All Season Protection

Stanadyne Fuel Additive - Performance Blend All Season


Stanadyne Performance Formula® protects your diesel engine and restores engine performance. The detergency and cetane improver in Performance Formula will help restore fuel economy, increase horsepower and torque.

  • Restores/Increase Horsepower: Detergents clean deposits in the injection system resulting in improved combustion, better acceleration, power, and torque
  • Reduces Fuel Consumption: Independent tests show an average of 4% improvement in MPG and gains up to 9.6%
  • Cetane Improver: Improves combustion resulting in better engine starting, smooth running, and reduced engine noise
  • Meets all engine fuel system requirements and will not harm exhaust aftertreatment systems
  • Reduces Emissions: Reduces smoke and particulates
  • Cleans and Protects: Detergents and deposit modifiers help protect injection pumps, injectors, nozzles, etc.
  • Reduces Wear: Lubricity improvers restore lubricity to ultra low sulfur and other low lubricity diesel fuels
  • Stabilizes Fuel: Keeps fuel fresher and protects against formations of gums caused by oxidation
  • Cold Weather Protection: Improves diesel pour point up to 40°F (22°C), and cold filter plug point by up to 25°F (13°C), depending on base fuel
  • Corrosion Preventative: Corrosion inhibiters will protect the fuel system from rust and corrosion
  • Helps Remove Water: Special demulsifiers cause tiny water droplets to come out of suspension/emulsion, so the filter/separator can more effectively remove water
  • Contains No Alcohol: Avoids corrosion and accelerated wear
  • Specially formulated for use with ultra low sulfur diesel fuel
  • Can also be used with Bio Diesel Fuel up to B20 (20% bio content approved), increased water separation shown in bio content up to B20

Available Product Numbers and Sizes include: 38564 (8oz./237ml); 38565 (16oz./473ml); 38566 (64oz./1.9L); 38567 (5gal./19L); and 38568 (55gal./208L)

Download the Performance Formula 
Diesel Fuel Additives Brochure


WARNING: This product can expose you to chemicals including Naphthalene, which is known to the State of California to cause cancer, and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Warm Weather Blend

Performance Formula Warm Weather Blend

Formulated to provide the same benefits as Performance Formula® All Season (Blue Label) without cold weather protection, Stanadyne Performance Formula® Warm Weather Blend is recommended when ambient temperatures are above 40°F (4° C). Important: To achieve maximum benefits, additives should be used all year, not just during the cold winter months. For ultimate warm weather protection against fuel related issues, use Performance Formula Warm Weather Blend.

  • Contains detergents that clean and protect the fuel system from deposits resulting in increased horsepower, torque and improved economy
  • Lubricates fuel system components to help prevent wear caused by low lubricity fuels
  • Improves combustion with cetane improver resulting in better starting, running , and reduced engine noise
  • Demulsifies water for more effective water separation
  • Prevents rust/corrosion from forming on fuel system components with corrosion inhibiters
  • Reduces smoke and particulates
  • Stabilizes fuel by protecting against the formation of gums caused by oxidation

Available Product Numbers and Sizes include: 43568 (8oz./237ml); 43570 (16oz./473ml); 43572 (64oz./1.9L); 43574 (5gal./19L); and 43573 (55 gal./208L)

Download the Performance Formula Diesel Fuel Additives Brochure


WARNING: This product can expose you to chemicals including Naphthalene and Ethylene Oxide, which are known to the State of California to cause cancer, and Ethylene Oxide, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Injector Cleaner

Performance Formula Injector Cleaner

Performance Formula® Injector Cleaner is formulated to prevent and eliminate Internal Diesel Injector Deposits (IDID) commonly found in Common Rail and other type of Injectors. These deposits affect injector performance, which results in various engine related issues.

Performance Formula Injector Cleaner is a "One Tank" Clean-Up of concentrated detergents designed to eliminate & prevent internal and external deposits from forming on injectors. The result is restored Engine Performance, Increased Horsepower, and Improved Fuel Economy.

Other benefits and recommendations:

  • Lubricates fuel system components to help prevent wear
  • Improves combustion with cetane improver resulting in better starting, smoother running, and reduced engine noise
  • Use 4 – 6 times per year as preventive maintenance or when engine performance issues arise
  • Continued use of Performance Formula All Season or Performance Formula Warm Weather recommended with every fill-up

Available Product Numbers and Sizes include: 43562 (8oz./237ml); 43564 (16oz./473ml); 43566 (32oz./946ml)

Download the Performance Formula Diesel Fuel Additives Brochure


WARNING: This product can expose you to chemicals including Naphthalene and Ethylene Oxide, which are known to the State of California to cause cancer, and Ethylene Oxide, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Lubricity Formula

Stanadyne Lubricity Formula

Extra strength Lubricity Formula® is ideal for very dry or "winter blend" fuels such as #1 diesel.

  • Approved by Original Equipment Manufacturers (OEMs)
  • Five times more lubricating content than other Stanadyne additives
  • Recommended when excessive wear is a problem
  • Cleans and protects injectors and all fuel systems components
  • Demulsifies water for filter/separator efficiency
  • Fights formation of corrosion and rust
  • Keeps fuel fresher
  • Contains no alcohol
  • Specially formulated for ultra low sulfur diesel
  • Can be used with bio diesel up to B20 (20% bio content)

Available Product Numbers and Sizes include: 38559 (8 oz./237ml); 38560 (16oz./473ml); 38561 (64oz./1.9L); 38562 (5 gal./19L); and 38563 (55 gal./208L)

NOTE: Special formulation ratio for 8 oz. application. Recommended treatment for all other sizes: 4 ounces Lubricity Formula per 30 gallons of fuel.

Download the Stanadyne Diesel Fuel Additives Brochure


WARNING: This product can expose you to chemicals including Naphthalene and Ethylene Oxide, which are known to the State of California to cause cancer, and Ethylene Oxide, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Winter 1000

Standyne Winter 1000 Fuel Additive

Stanadyne Winter 1000® is economic cold weather protection for your diesel engine.

  • Fuel Gelling Protection reduces the pour point by as much as 40°F (22°C), depending on base fuel
  • Reduces ice formation of water in fuel
  • Contains no alcohol
  • Specially formulated for ultra low sulfur diesel
  • Can be used with bio diesel up to B20 (20% bio content)

Available Product Numbers and Sizes include: 38574 (16oz./473ml); 45697 (64oz./1.9L); 38575 (5gal./19L); 38576 (55gal./208L); and 4153/24153/89153 (32oz./946ml)

NOTE: Recommended treatment: 4 ounces Winter 1000 per 30 gallons of fuel.

Download the Stanadyne Diesel Fuel Additives Brochure


WARNING: This product can expose you to chemicals including Naphthalene, which is known to the State of California to cause cancer, and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Gasoline Additive+

Stanadyne Gasoline Additive+ improves fuel economy, horsepower and performanceGasoline Additive+ is designed to protect gasoline direct injection and traditional gas fuel systems, while restoring engine performance. This unique formula helps eliminate deposits that form on critical fuel system and engine components to keep those components clean, lubricated, and maintenance free.

Benefits include:

  • Improves fuel economy, horsepower and performance
  • Lubricates fuel system (injectors & pump)
  • Reduces friction in piston and piston ring
  • Cleans and prevents deposit build up on intake valves and injectors with detergents
  • Keeps fuel fresh longer with antioxidants
  • Prevents rust and corrosion in the fuel system
  • Ethanol protection
  • Catalytic converter safe
  • Also ideal for recreational vehicles and small engines

Available Product Numbers and Sizes include: 38557 (8oz./237ml); 45696 (12oz./355ml); and 38558 (55gal./208L)

Download the Gasoline Additives+ Brochure


WARNING: This product can expose you to chemicals including Naphthalene, which is known to the State of California to cause cancer, and Toluene which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov