Sensor technology from SensoControl - Parker Hannifin
為了給您最好的體驗,本網站使用cookies。 通過繼續使用網站,或通過留在這裡,您同意我們使用符合我們的cookies 隐私权政策. 了解更多有关如何管理 Cookie 的信息   见此处.

Sensor technology | SensoControl®

SensoControl® sensors feature long-term stability, interference immunity, a sturdy high-quality construction and a wide range of variants.

Selection Guide

SCP01 pressure sensor

Pressure sensor SCP01

Pressure sensor for standard applications


• Stainless steel measuring cell • Small design • High burst pressure
• Resistant to pressure peaks • Resistant to shock and vibration


  Come to our support center. We have a lot of useful material for you. Download our latest catalogues, bulletins, manuals, certifications and approvals, software and videos, etc. 

SCP02 pressure sensor

Pressure sensor SCP02

Pressure sensor for mobile
hydraulics

• „Stainless steel measuring cell • „„Small design • „Stainless steel housing
• „High burst pressure • „„ECE approval E1 • „„High protection degree
• „„Resistant to shock and vibration

Where to Buy

Pressure sensor SCP07

Pressure sensor SCP07

Pressure sensor for safety requirements

„• PLd „„• SIL 2 „„• Two inverted 4-20 mA outputs
„„• Up to 600 bar„„• G1/4 DIN 3852-11 (E)„„• Compact design
„„• Long term stability „„• Wide temperature range -40 to 85°C


 Where to buy      Come to our support center. We have a lot of useful material for you. Download our latest catalogues, bulletins, manuals, certifications and approvals, software and videos, etc. 

SCPS01 pressure switch

Pressure switch SCPS01

Pressure switch for series machines

„•  Stainless steel measuring cell „• Small design „• High burst pressure „
• E1 road approval „• Resistant to pressure peaks • Resistant to shock and vibration


 Come to our support center. We have a lot of useful material for you. Download our latest catalogues, bulletins, manuals, certifications and approvals, software and videos, etc. 

SCVF volume counter

Volume counter SCVF

Measures different substances
Measures lower volume flows (leakage measurements)

• Very wide measurement range • Not dependent on viscosity • Up to 400 bar



SCQ flow meter

Flow meter SCQ

For quick flow changes Measures
in both directions

„„• Response speed ≤ 2 ms „„• Reverse operation „„• Wide viscosity range
„„• Compact size „• Up to 420 bar

SCFT measurement turbine

Measurement turbine SCFT
Low loss measuring of
volume flow

• Response speed ≤ 50 ms „„„• Many measurement ranges „„„• Low flow resistance
„„„• Up to 800 l/min „„• Up to 420 bar


 Come to our support center. We have a lot of useful material for you. Download our latest catalogues, bulletins, manuals, certifications and approvals, software and videos, etc. 

SCT-150 temperature sensor