The Parker Service Master CONNECT
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

The Parker Service Master CONNECT

Parker Hannifin, the global leader in motion and control technologies, has introduced the Parker Service Master CONNECT, a strong diagnostic measuring device for mobile and stationary hydraulic applications.

The Parker Service Master CONNECT

Measuring device The Parker Service Master CONNECT


Parker Hannifin, the global leader in motion and control technologies, has introduced the Parker Service Master CONNECT, a strong diagnostic measuring device for mobile and stationary hydraulic applications, for example, in service, commissioning and in research and development. The device records measurements such as pressure, temperature, flow rate and rotational speed safely and accurately.

 

Thanks to a robust design and IP 65 protection rating, it offers comprehensive protection against moisture and dirt and is shock-absorbent. The device is, therefore, suitable for taking measurements in harsh environments.

 

The seven-inch illuminated colour touch display enables smooth and intuitive operation. The convenience of the device is enhanced by the clearly structured user interface, which allows the desired measurement settings to be made quickly and safely.

 

The modularly constructed gauge hardware and software enables customised set-up according to individual measurement and analysis needs. It measures and displays up to 100 channels and is, therefore, also suitable for very complex diagnostic tasks. The Parker ServiceMaster CONNECT is a state-of-the-art device that is equipped various interfaces like Parker CAN, CANopen, SAEJ-1939, analog, digital, frequency, Wifi and Bluetooth LE.


 Where to buy      Come to our support center. We have a lot of useful material for you. Download our latest catalogues, bulletins, manuals, certifications and approvals, software and videos, etc. 

Documents

The Parker Service Master CONNECT Intuitive operation. Modular system. Customized solutions. Optimal connections.

This operating manual is a component part of The Parker Service Master CONNECT and contains important information on the intended use, safety, operation and maintenance of the device described.

This video shows the functions and the features of the innovative measuring device The Parker Service Master CONNECT.

This Presentation shows the features of the innovative measuring device The Parker Service Master CONNECT.

Tutorials

TECHNICAL SUPPORT

Looking for a dedicated technical support for our senso technology?

We can assist you with project design and other technical details.