Using standard Parker end designs, we can create highly specific assemblies in both metric and inch connections to precisely match your specifications. With the latest in manufacturing technology, we can begin production right away with the type of raw material you need for your application.
When timing is vital, RSU is your single source for critical pieces, custom prototypes, or uncommon sized parts in one-piece or short-run productions. With five shifts, as well as computer numeric-controlled (CNC) lathes and machining centers working 24 hours daily, seven days a week, we can design and build products in the time it would take most manufacturers to simply devise a plan.
We specialize in making custom and non-standard parts in uncommon sizes, including:
• Custom bent and straight fittings
• Custom prototypes
• Unusual hose and tube combinations
• Jump sizes
• Tube assemblies
• Steel, stainless steel, and brass
There is no minimum order and all products are designed, engineered, manufactured, and tested to the highest possible standards. Parker can also provide Defense Federal Acquisition Regulation Supplement (DFARS) certification and pressure testing.
Designing, building and delivering necessary parts to keep your business up and running in as little as 24 hours. Click here to find out more.