To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Grinding and Blending

Application - Grinding and Blending

Overview

Increasingly, OEMs are looking to add throughput and improve food processing machine efficiency. Optimal valve design can do that and more.

The Solution

Parker's H-Series Micro valves with fittings and tubing can make the difference:

  •  Machine-mounted valves eliminate complex cabinets and tubing runs
  •  High performance valves improve process speed
  •  Easy installation lowers startup costs
  •  IP65-rated valves provide cleaning process protection
  •  Streamlined design improves machine aesthetics
  •  Enhanced support with global part availability and resources

Featured Products

Speak with an Engineer

Featured Products

H-series Valves and Fieldbus System  

Ethernet H-Series Micro
Innovative, compact air valve manifold with high flow and preferred connectivity. Offers reduced installation time and machine cost. Modular and stackable for centralized applications.

Polyethylene Tubing  

Polyethylene Tubing
FDA, NSF Standard 51, 61 and ASTM D-1963 compliant. Series EA formulated to resist degradation from mildew, algae, fungi and biofilm in filling and processing applications.

Polyurethane Tubing  

Polyurethane Tubing
Offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing. Broad temperature range.

Nylon Tubing  

Nylon Tubing
Abrasion-resistant, heat and light stabilized nylon tubing uses high-grade resins for strength and flexibility for routing in tight spaces. Low-level water absorption; chemically resistant.

 

PFA, PTFE and FEP Tubing
For extreme high and low temperature applications. UV resistant by nature. Compatible with virtually any media. Corrosion and chemical resistant; low level of extractables for highly sensitive contaminant applications.

 

Stainless Steel Fittings
For more aggressive beverage packaging applications. Includes O-ring face seal, 37° flare, flareless bite type and metric bite type tube fittings.

Nickel-plated Brass Fittings  

Nickel-plated Brass Fittings
Compact push-to-connect fittings are specially designed for low-pressure circuits where fast assembly, disassembly and reassembly are important. FDA-compliant; chemical-resistant.

Composite Fittings  

Composite Fittings
Compact and lightweight. Excellent for air, inert gases and vacuum applications found in food and beverage packaging.

Request a Product Sample