To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Dairy Homogenizer

Dairy Homogenizer Machine Solution

Overview

Valves operating pilot-operated process control valves have the potential to affect profitability and throughput significantly in dairy homogenizers.

The Solution

The ISO 15407-2 valve matched to the H-Series IP system offers the reliability, flexibility and ease of integration that dairy homogenizer manufacturers and their customers demand. This robust combination also delivers reliable operation and long product life for the dairy homogenizer machines.

Reliable Dairy Valve Provides Simple To Integrate Dairy Process Control Solution

Featured Parker Products

Parker ISO 15407-2 Valve   

ISO 15407-2 Valve
These external electrical connection subbase valves offer flexibility, fast response, and high performance. Parker's H-Series valve line offers a complete ISO valve package, from 18mm and 26mm valves, to the larger ISO size 1, 2, and 3 valves, all available in either plug-in or individual connector options. The H-Series provide fieldbus preferred connectivity with digital and analog input and output modules.
Request Product Information

H-Series Valve Fieldbus   

H-Series Valve Field Bus
H-Series Fieldbus Systems are the ideal solution to reduce installation time and machine cost for your pneumatic valve manifolds. H-Series has four major components: (1) Valve driver module provide control for 32 solenoids on a manifold, with bus extension providing connectivity to 3 more manifolds; (2) I/O modules provide the field interface, system interface circuitry, and bases for mounting; (3) Communication modules provide the network interface circuitry; and (4) Power distribution module provide 5 additional power inputs to the H-Series system.
Request Product Information

Request a Parker Product Sample