To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Beverage Mixer and Foamer

Beverage Application - Beverage Mixer-Foamer

Overview

In line with industry trends, many end users are looking for beverage foaming machines with added options and capabilities.

The Solution

Parker’s Moduflex 60 FRL Series, combined with tubing and fitting, can add the necessary flexibility. Various combinations of micron filters and absorbers increase foaming options. The system can be built without tools, which increases integration speed and flexibility. A simplified connector design eliminates fittings and dirt traps. OEMs can purchase the system from a single source which speeds delivery. And customers are assured of easy support as well as global part availability and resources.

Featured Products

Speak with an Engineer

Featured Products

Stainless Steel FRLs  

Stainless Steel FRLS
High performance and precision with reliability and efficiency. Withstand caustic and corrosive applications. Available in standard 1/2" port sizes with low temperature capability or miniature 1/4" sizes. NACE MR-0175 & ISO 15156 compliance.

Polyethylene Tubing  

Polyethylene Tubing
FDA, NSF Standard 51, 61 and ASTM D-1963 compliant. Series EA formulated to resist degradation from mildew, algae, fungi and biofilm in filling and processing applications.

Polyurethane Tubing  

Polyurethane Tubing
Offers the greatest flexibility and kink resistance along with exceptional abrasion resistance of any rubber or thermoplastic tubing. Broad temperature range.

 

PFA, PTFE and FEP Tubing
For extreme high and low temperature applications. UV resistant by nature. Compatible with virtually any media. Corrosion and chemical resistant; low level of extractables for highly sensitive contaminant applications.

 

Stainless Steel Fittings
For more aggressive beverage packaging applications. Includes O-ring face seal, 37° flare, flareless bite type and metric bite type tube fittings.

Nickel-plated Brass Fittings  

Nickel-plated Brass Fittings
Compact push-to-connect fittings are specially designed for low-pressure circuits where fast assembly, disassembly and reassembly are important. FDA-compliant; chemical-resistant.

Composite Fittings  

Composite Fittings
Compact and lightweight. Excellent for air, inert gases and vacuum applications found in food and beverage packaging.

Request a Product Sample