IH2 Industrial Hydrogen Generator Provides an on demand, continuous source of hydrogen gas which can be used in a wide range of applications such as power generation, chemical, metal treatment, renewable energy, research and laser cutting. The iH2 is designed to provide a continuous supply of hydrogen in high volumes at pressures of 5 or 12 bar / 70 or 175 psi. The hydrogen can be delivered at purities of up to 99.9995%. Designed and manufactured around a low maintenance alkaline cell with built-in hydrogen conditioning and automatic hydrogen production flow control the iH2 is compliant with ATEX equipment directive 94/9/EC.
Parker has redesigned its PSA Nitrogen Generators to significantly improve performance. The new models offer flow rates up to 50% - 180% higher than previous generation models. Theses Dual Bed Nitrogen Generators will produce up to 99.999% pure, compressed nitrogen at dewpoints to -58°F (-50°C) from nearly any compressed air supply. The generators are designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.