To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Testing, Certification & Specifications

Parker cylinders have proven themselves in the only “test” that matters…the one you give it on the job. Year after year, in all types of industrial applications, Parker Cylinders give reliability you can count on with minimum maintenance. The benefits to you are increased productivity at lower operating costs. Parker offers an unmatched combination of quality features in the widest selection of industrial cylinders available. All to give you job-matched top performance and proven reliability.

All Parker cylinders are 100% tested to meet or exceed customer expectations. Test Certificates and Certificates of  Conformance are available upon customer request. We also have the following Third Party Approvals and Certifications:

- ABS (American Bureau of Shipping)

- DNV (Det Norske Veritas)

- BV (Bureau Veritas)

- USCG (U.S. Coast Guard)

- Lloyd’s Register

- ASME

- Nuclear

- Government (Military) Specification MIL-I-45208

- ISO 9001-2000

Parker is a leader in establishing National Fluid Power Association (NFPA), DIN and ISO standards that are utilized worldwide. The industry follows our lead.

 

Canada Headquarters
160 Chisholm Drive
Milton, ON  L9T 3G9 CAN
Tel. 1 (905) 693-3000
E-mail. pcdmktg@parker.com